...

IO-Link Hubs

IO-Link is the first standardized I/O technology for communicating with sensors and actuators. The LioN-P and Lion-X IO-Link system combines powerful I/O modules in different variations, enabling intelligent communication between sensors and actuators in industrial environments with several industry-first features. A cost-effective, low-current IO-Link Hub option provides 350 milliamperes (mA) per channel and features a robust metal housing to suit many industrial applications.  

Features & Benefits

  • Extreme Temperature Operation: Products function at -40°C up to +70°C.
  • Reduced Machine Costs: Efficient combination of IO-Link Master and IO-Link Hubs that allow processing of up to 132 I/O signals
  • Simple Implementation: Preconfigured PX0 modules and no individual parameterization efforts
  • Power via IO-Link Option: Eliminates need for external power supply for variants without an M12 L-coded power connection, which shortens deployment time and reduces network complexity.
Technical details
IO-Link Port Class I/O Function Power Connection Technical Data
Port Class B 10DI/6DO M12 A-CodedProduct Detail
10DI/6DOProduct Detail
10DI/6D0Product Detail
Port Class A 16DIProduct Detail
16DIProduct Detail
16DIProduct Detail
16DIO M12 L-CodedProduct Detail
16DIOProduct Detail
16DIOProduct Detail
16DIOM12 A-CodedProduct Detail
Sort by:

All Related Categories

Filter Type Results
Reset all

Search Products By Word or Phrase