Product Number: KCONN Angled PP 48 1U

AX104600-KeyConnect Angled Patch Panel 48 Port, 1U

KeyConnect Angled Patch Panel, 48-port, 1U, Empty

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with REVConnect and KeyConnect Modular Jacks and Couplers ONLY that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Overall Height

44.450 mm

Overall Width

482.600 mm

Depth

258.826 mm

Number of Ports

48 Port

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

0.567 kg

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, c(UL)us Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks and Modular Couplers ONLY.

Included Parts

4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Cable Management Bar

Update and Revision

Revision Number: 0.262 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.262 Revision Date: 11-19-2024


Part Numbers

Item # Color UPC
AX104600 Black 611589066969