Industrial Connectors
Belden's industrial connector product portfolio is designed to achieve secure data transmission in a wide range of applications, even under challenging conditions. Belden offers a diversified product portfolio to enable a complete signal transmission solution from a single source with worldwide market access and delivery.
Industrial Connector Product Families
Blog
3 Ways Sensor to Cloud Puts Data to Work for You
Think about the amount of sensor data gathered in a single hour inside a manufacturing plant: Data like size, color, temperature, failure, location and on/off status are captured 24/7 from equipment like motors, pumps, compressors and conveyors. Now scale this data to an entire year. The amount of information is overwhelming.
Resources
Product Bulletins
White Papers
Case Studies