...

Hirschmann Managed Rack-Mount Switches

Belden's highly flexible and Managed Rack-Mount Ethernet Switches have been specifically designed for industrial applications. Our portfolio includes switches for extreme conditions: high temperature, shock, vibration or EMC. Belden offers variants that can be used in applications with controlled environmental conditions without any need for powerful cooling systems.

Features & Benefits

  • Designed with the Future in Mind: A wide range of different port types and data rates is available
  • Enhanced Routing Functionality: Static, dynamic and multicast routing allow subnetworks to be set up and linked together
  • High Data Security: Management features include various redundancy protocols, diagnostic features and comprehensive security mechanisms
  • Technical Detail
Technical details
Max Data Speed Max Port Density Products
1Gbps/2.5Gbps/10Gbps 30GREYHOUND 105/106
1Gbps 26GREYHOUND 103
100Mbps/1Gbps 24/28GREYHOUND 1020/1030
1Gbps 28GREYHOUND 1040
10Gbps 52/88DRAGON MACH 4000/4500
100Mbps/1Gbps 26/24MACH 102/104
100Mbps/1Gbps 24/28MACH 1020/1030
1Gbps 16MACH1040
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase