GREYHOUND2000 Standard Ethernet Switch

As digitization advances, demand for Ethernet-based fiber communication is at an all-time high. GREYHOUND2000 meets the moment and sets new standards for ruggedized 19” switches. This future-ready switch can evolve as power and bandwidth demands rise. With a range of connectivity options and very high fiber port density, GREYHOUND2000 adapts to varied industrial network designs and facilitates the shift away from legacy equipment.

Features & Benefits

  • Advanced configurability and flexibility with the highest port count of any rugged Belden industrial Ethernet switch (up to 34).
  • Ruggedized for harsh conditions with a wide temperature range (up to +85°C for 16 hours in dry heat) and in accordance with IEC 60068-2-2 electromagnetic (EMC) standards.
  • High uptime and network stability with support for Precision Time Protocol (PTPv2), hardware prepared for Parallel Redundancy Protocol (PRP) and High-Availability Seamless Redundancy (HSR) Protocol.
GRS 2000 all switch types
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase