Standard & Micro BNC Connectors
BNC Connectors from Belden maximize broadcast signal integrity, quality, performance and durability. Rated for 6 GHz and 12 GHz broadcast applications, one-piece and three-piece connector types are available. The connectors exceed SMPTE return loss standards, providing excellent headroom and 75 Ohm performance. Long-term durability is ensured through brass construction and patented compression rings with pullout forces that exceed 100 lbs.
Features & Benefits
- Quick Deployment: A 360-degree, floating-pin basket at the back of the connector makes insertion of the cable center conductor accurate and easy
- Excellent Holding Strength: Internal 360-degree compression rings eliminate ingress and egress from the back of the connector
- Save Space: When space is at a premium on a hybrid panel, Micro BNCs have a 51% smaller footprint than Standard BNCs and are optimized for 12 GHz and are backwards compatible to 3-6GHz
-
TECHNICAL DETAIL
-
Product Listing
STANDARD BNC
Micro BNC
Resources
Product Bulletins
Technical Resources