Product Number: 4731RBUHD3 S1
12 GHz Mini RG-11 BNC Connector
RG-11, 12 GHz, UHD, BNC, 3 piece crimp connector, single pack
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
---|
Physical Characteristics (Overall)
Packaging |
25 Pack or 100 Bulk |
---|
Connectors
Materials
Description | Material |
---|---|
Nut | Polished Nickel |
Body | Polished Nickel |
Contact | Brass, Gold Plated |
Insulator | PTFE |
Electrical Characteristics
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-1485 | 15 dB |
1485-3000 | 10 dB |
3000-6000 | 7 dB |
6000-12000 | 4 dB |
Electrical Characteristics Notes |
SMPTE 2082-1 Return Loss or better |
---|
Mechanical Characteristics
Footprint/Type |
Coax |
---|---|
Connector Interface Type |
BNC |
Gender |
Male - plug |
Connector Series Name |
UHD |
Locking |
No |
Tool Compatibility |
Kings KTH-1000, (Crimp Die Pin) KTH-2010, (Crimp Die Sleeve) KTH-2041 |
Termination Type |
Crimp |
Cable Center Conductor Diameter Limits |
0.063 - 0.0650 in |
---|---|
Cable Dielectric Diameter Limits |
0.2795 - 0.2894 in |
Cable Outer Jacket Diameter Limits |
0.3976 - 0.4134 in |
Standards
RG Type |
11 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
CA Prop 65 |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
No |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.36 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.36 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
4731RBUHD3 S1 | No Color | 612825405733 |