...

Industrial Cat 6 Cable

Belden Category 6 Industrial Ethernet Copper Cable offers the right solution for your network. You get the benefit of Belden's patented Bonded-Pair technology for superior reliability and longer cable life. Even in harsh environments, DataTuff Cat6 cables are built to maximize uptime and performance. Available options include shielding, solid or stranded conductors and high temperature rating.

Features & Benefits

  • Comprehensive Portfolio: Broadest cable portfolio with options suitable for almost any application
  • Industrialized Designs: Ruggedized, industrial-grade solution that withstands hazards, such as oil, UV and EMI
  • Long-term Reliability: Constructed with Belden’s unique Bonded-Pair technology for durability, noise immunity and installable performance
Technical Details
Shielding Conductor Rating Product Detail
Unshielded Solid Oil and Sunlight Resist7927A
Outdoor (CMX)7940A
Power-Limited Tray Cable (PLTC)7969A
Extreme Temp. & Gas Resist7931A
Upjacketed11872A
Low Smoke, Zero Halogen (LSZH), NFPA 1307940T
Armored121872A
Stranded Flex Rated50106XU
Armored Unshielded Solid Marine777940T
Hazardous Location (HL) -25°C to 75°C127925A
Hazardous Location (HL) Low Temp -40°C to 75°C 127925R
Shielded Solid600V AWM, MSHA, Outdoor (CMX)7953A
SolidLow Smoke, Zero Halogen (LSZH), NFPA 1307953T
SolidCMR/CMX Outdoor7945A
StrandedIndoor/Outdoor50106HFP
Armored Shielded Solid600V AWM, MSHA, Outdoor (CMX)127953A