Product Number: 121872A
DataTuff® Cat 6, 4 Bonded-Pr #23 Sol BC, PO Ins, PVC Jkt, AIA Armor, PVC Jkt, CMG CM, -40C
Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMG CM, -40C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force, |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Pair(s) | 23 AWG | Solid | BC - Bare Copper | 4 | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Inner Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.365 x 0.165 in | Yes |
Armor
Armor Type & Material |
---|
AIA - Aluminum Interlock Armor |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.725 in (18.4 mm) |
Overall Cable Diameter (Nominal) |
0.725 in (18.4 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
Delay
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
510 ns/100m | 25 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 1.9 dB/100m | 74.3 | 72.3 | 72.4 | 70.4 | 67.8 | 64.8 | 20 | 100 ± 12 | 100 ± 15 |
4 | 3.7 dB/100m | 65.3 | 63.3 | 61.6 | 59.6 | 55.7 | 52.7 | 23 | 100 ± 12 | 100 ± 15 |
8 | 5.3 dB/100m | 60.3 | 58.8 | 55.5 | 53.5 | 49.7 | 46.7 | 24.5 | 100 ± 12 | 100 ± 15 |
10 | 5.9 dB/100m | 59.3 | 57.3 | 53.4 | 51.4 | 47.8 | 44.8 | 25 | 100 ± 12 | 100 ± 15 |
16 | 7.5 dB/100m | 56.3 | 54.3 | 48.7 | 46.7 | 43.7 | 40.7 | 25 | 100 ± 12 | 100 ± 8 |
20 | 8.4 dB/100m | 54.8 | 52.8 | 46.4 | 44.4 | 41.7 | 38.7 | 25 | 100 ± 12 | 100 ± 8 |
25 | 9.5 dB/100m | 53.4 | 51.4 | 43.9 | 41.9 | 39.8 | 36.8 | 24.3 | 100 ± 15 | 100 ± 8 |
31.25 | 10.6 dB/100m | 51.9 | 49.9 | 41.2 | 39.2 | 37.9 | 34.9 | 23.6 | 100 ± 15 | 100 ± 8 |
62.5 | 15.4 dB/100m | 47.4 | 45.4 | 32 | 30 | 31.8 | 28.8 | 21.5 | 100 ± 15 | 100 ± 8 |
100 | 19.8 dB/100m | 44.3 | 42.3 | 24.5 | 22.5 | 27.8 | 24.8 | 21 | 100 ± 15 | |
155 | 25.1 dB/100m | 41.5 | 39.5 | 16.3 | 14.3 | 23.9 | 20.9 | 21 | 100 ± 15 | |
200 | 29.0 dB/100m | 39.9 | 37.9 | 10.8 | 10 | 21.7 | 18.7 | 21 | 100 ± 15 | |
250 | 32.8 dB/100m | 38.3 | 36.3 | 5.5 | 3.5 | 19.8 | 16.8 | 18 | 100 ± 20 | |
300 | 35.2 dB/100m | 37.2 | 34.2 | 0.7 | 0 | 18.2 | 15.2 | 18 | 100 ± 20 | |
310 | 37.1 dB/100m | 36.9 | 34.9 | 0 | 17.9 | 14.9 | 18 | 100 ± 20 | ||
350 | 39.8 dB/100m | 36.2 | 34.2 | 16.9 | 13.9 | 17 | 100 ± 22 | |||
400 | 43.0 dB/100m | 35.3 | 33.3 | 15.7 | 12.7 | 14 | 100 ± 32 | |||
500 | 49.0 dB/100m | 33.8 | 31.8 | 13.8 | 10.8 | 14 | 100 ± 32 |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V (CM) | 300 V (CMG-HL) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -40°C To +75°C | -25°C To +75°C | -40°C To +85°C |
Bend Radius
Stationary Min. |
---|
8.25 in (210 mm) |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
172 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Aerial - When supported by messenger wire |
---|---|
Flammability / Reaction to Fire |
UL 1685 (UL Loading), IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CM |
CEC / C(UL) Compliance |
CMG, HL, CSA CMG, HL, -40C |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 6 |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
US Patent #'s 5606151; 5734126; 5821467 **Values above 350 MHz are information only. Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. |
---|
History
Update and Revision |
Revision Number: 0.601 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.601 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
121872A 0102000 | 612825109044 | ||||
121872A J225000 | 612825364733 | ||||
121872A 0101000 | Black | Reel | 1,000 ft | 612825109037 | C Z |
121872A J221000 | Blue, Strong | Reel | 1,000 ft | 612825109013 |