Single Pair Ethernet Cable

DataTuff Single-Pair Ethernet (SPE) Cables minimize the complexity of connecting and powering edge devices while providing higher reach and bandwidth over a single twisted pair. With strong shielding and jacketing options, the Single-Pair Ethernet cables provide reliable, uninterrupted connectivity from remote field devices to the cloud, even in the harshest environments. And with Power over Data Line (PoDL) capability to consolidate data and power delivery, you can benefit from increased uptime, process efficiency and operational profit.

Features & Benefits

  • Easier to Power Edge Devices: Edge-to-cloud connectivity is enabled with 50W Power over Data Line (PoDL) capability, making it easier to connect and power more edge devices
  • Eliminates the Need for Gateway Devices: Compatibility with universal EtherNet/IP protocol removes the need for additional devices, saving costs
  • Offers Extended Reach: Reach up to 1km, providing 10X the range compared to traditional 4-pair Ethernet cables
  • Rugged Design: Engineered to withstand harsh industrial environments with strong shielding and jacketing options to ensure uptime
Americas Part Number EMEA Part Number APAC Part Number Physical Layer  Reach Bandwidth AWG Conductor Jacket Applications
SPE101 74042E 74042E-A 10Base-T1L 1km 10Mb/s 18 Solid PVC Connecting remote sensors in harsh environments at industrial edge with PLTC rating
N/A 74040NH 74040NH 10Base-T1L 1km 10 Mb/s 18 Solid LSZH Long distance sensors in harsh environments at industrial edge
 SPE102 74043E 74043E-A 10Base-T1L 600 m 10 Mb/s 22 Stranded PVC Connecting remote sensors in harsh environments at industrial edge with PLTC rating
N/A 74041E 74041E 10Base-T1L 600 m 10 Mb/s 22 Stranded

N/A
 
74041NH
N/A
10Base-T1L
600 m 10 Mb/s
22 Stranded


N/A
74045NH
N/A 10Base-T1L
400 m 10 Mb/s
22 Solid


 N/A 74046NH
N/A  10Base-T1L 400 m 10 Mb/s
22 Stranded


SPE401
74031NH
74031NH 10Base-T1L
40 m
1 Gb/s
22 Solid


SPE402
74030E
74030E
1000Base-T1L
40 m
1 Gb/s
26 Solid


SPE403
74032PU
74032PU
1000Base-T1L
40 m
1 Gb/s
24 Stranded


SPE404
74033E
N/A
1000Base-T1L 40 m
1 Gb/s
22 Stranded


N/A
74034PU
74034PU
1000Base-T1L 24 m 1 Gb/s
26  Stranded

N/A
74035PU
74035PU
1000Base-T1L 24 m 1 Gb/s
26 Stranded


SPE405
74031E
N/A
1000Base-T1L 40 m
1 Gb/s
22 Solid

SPE406
N/A N/A
1000Base-T1L 40 m
1 Gb/s
22 Stranded


N/A
BE43910
BE43910

40 m
 1 Gb/s 24 Stranded


N/A
BE46830
BE46830

40 m
1 Gb/s
22 Stranded


 N/A BE46831 BE46831
             
N/A
N/A AUUTPA3799

40 m 1 Gb/s

Stranded
 
N/A
N/A
AUSTPB3801

15 m 100 MB/s
Stranded


N/A
N/A
AUSTPC3802
10GBase-T1
7 m 10 Gb/s
Stranded


N/A N/A
AUSPPD3899
25GBase-T1
7.5 m
25 GB/s   Stranded


Americas Part Number EMEA Part Number APAC Part Number Reach Bandwidth AWG Conductor Jacket Applications Technical Data
SPE101 74042E 74042E-A 1km 10Mb/s 18 Solid PVC Connecting remote sensors in harsh environments at industrial edge with PLTC ratingProduct Details
SPE10274043E74043E-A 600m 10Mb/s 22 Stranded PVCConnecting remote sensors in harsh environments at industrial edge with PLTC ratingProduct Details
N/A74040NH74040NH 1km 10Mb/s 18 Solid LSZHLong distance sensors in harsh environments at industrial edge-
N/A74041E74041E 600m 10Mb/s 22 Stranded PVCLong distance sensors in harsh environments at industrial edge-
N/A74041NHN/A600m10Mb/s22StrandedFRNCLong distance sensors in harsh environments at industrial edge-
N/A74045NHN/A400m10Mb/s22SolidFRNCLong distance sensors in harsh environments at industrial edge-
N/A74046NHN/A400m10Mb/s22StrandedFRNCLong distance sensors in harsh environments at industrial edge-
SPE40174031NH74031NH 40m 1Gb/s 22 Solid LSZHMass transit platformsProduct Details
SPE40274030E74030E 40m 1Gb/s 26 Solid PVCTight space cabinet, machine buildingProduct Details
SPE40374032PU74032PU 40m 1Gb/s 24 Stranded PUR RoboticsProduct Details
SPE40474033EN/A 40m 1Gb/s 22 Stranded PVC Manufacturing CellProduct Details
N/A74034PU74034PU24m[No text in field]1GB/s26StrandedPURTrail resistance-
N/A74035PU74035PU24m1Gb/s26StrandedPURRobot (Trail & Torsion & Bending)-
SPE40574031EN/A 40m 1Gb/s 22 Solid PVCManufacturing CellProduct Details
SPE406 N/AN/A 40m 1Gb/s 22 Stranded PVCManufacturing CellProduct Details
N/ABE43910 BE43910 40m 1Gb/s 24 Stranded XL-FRNC Rolling StockProduct Details
N/A N/ABE46830 40m 1Gb/s 22 Stranded SHF-1 Marine and offshoreProduct Details
N/AN/ABE4683140m1Gb/s22StrandedSHF-2Marine and Offshore-
N/AN/AAUUTPA3799 15m 100Mb/s 26 Stranded PVCAutomotive on-chassis camera, radar, etc.-
N/AN/AAUSTPB3801 15m 1Gb/s 26 Stranded PVCAutomotive on-chassis Ethernet-
N/AN/AAUSTPC3804 7m 6Gb/s 28 Stranded PVCAutomotive on-chassis Ethernet and multimedia-
N/AN/AAUSTPD3802 7m >12Gb/s 26 Stranded PVCAutomotive on-chassis Ethernet and multimedia-
N/AN/AAUSPPD0861 7.5m >12Gb/s 26 Stranded PVCAutomotive on-chassis shielded parallel pair Ethernet-

Belden product updates

Be among the first to receive important product updates, insights and news.