Product Number: SPE405
DataTuff Ind SPE 40m 1Gbps 100 Ohm 22AWG SFTP PVC
DataTuff Industrial Single Pair Ethernet 40m 1Gbps 100 Ohm 22AWG (Solid) Bare Copper, Foam PE Insulation, Overall Beldfoil®+Tinned Copper Braid(80%) Shield, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Noisy environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
22 AWG | Solid | BC - Bare Copper | 1 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.069 in (1.8 mm) | White & Blue |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 80% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.201 in (5.11 mm) |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
54.3 Ohm/km | 1,200 pF/km |
Delay
Frequency | Max. Delay | Max. Delay Skew |
---|---|---|
100 MHz | 538 ns/100m | 25 ns/100m |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] | Max. Surface Transfer Impedance [mOhm/m] | Min. Coupling Attenuation [dB] |
---|---|---|---|---|---|---|---|
1 | 2.1 dB/100m | 20 | 40 | 40 | 50 | ||
4 | 3.7 dB/100m | 23 | 40 | 28 | 76 | ||
8 | 5.2 dB/100m | 24.5 | 36.5 | 21.9 | 93 | ||
10 | 5.8 dB/100m | 25 | 35.0 | 20.0 | 100 | ||
16 | 7.3 dB/100m | 25 | 31.9 | 15.9 | 135 | ||
20 | 8.2 dB/100m | 25 | 30.5 | 14 | 155 | ||
25 | 9.2 dB/100m | 24.3 | 29 | 12 | 178 | ||
30 | 10.1 dB/100m | 23.8 | 27.8 | 10.5 | 200 | 85 | |
60 | 14.3 dB/100m | 21.7 | 23.3 | 5 | 85 | ||
100 | 18.5 dB/100m | 20.1 | 20 | 5 | 85 | ||
200 | 26.5 dB/100m | 18.0 | 15.5 | 5 | 79 | ||
250 | 29.7 dB/100m | 17.3 | 14 | 5 | 77 | ||
300 | 32.7 dB/100m | 16.8 | 12.8 | 5 | 75 | ||
350 | 35.4 dB/100m | 16.3 | 11.8 | 5 | 74 | ||
400 | 38.0 dB/100m | 15.9 | 11 | 5 | 73 | ||
450 | 40.4 dB/100m | 15.5 | 10.2 | 5 | 72 | ||
500 | 42.8 dB/100m | 15.2 | 9.5 | 5 | 71 | ||
550 | 45.0 dB/100m | 14.9 | 8.9 | 5 | 70 | ||
600 | 47.1 dB/100m | 14.7 | 8.3 | 5 | 69 |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V (UL AWM 2095) | 300 V (IEC 61156-11) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -30°C To +80°C |
Bend Radius
Installation Min. |
---|
2 in (51 mm) |
Bulk Cable Weight |
10.9 lbs/1000ft |
---|
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
FT2, IEC 60332-1-2 |
AWM Compliance |
AWM 2095, AWM I A/B |
IEEE Compliance |
IEEE 802.3bp |
ISO/IEC Compliance |
IEC 61156-11 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
---|
History
Update and Revision |
Revision Number: 0.94 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.94 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
SPE405 0065000 | |||
SPE405 0105000 | |||
SPE405 0101000 | Black | Reel | 1,000 ft |
SPE405 0061000 | Blue, Light | Reel | 1,000 ft |