...

Broadcast and Satellite Coax Cable

Ensure clear signals and enhance conductivity with Belden’s comprehensive portfolio of CATV and satellite cable solutions. These cables can be relied on to transmit high-frequency, high-bandwidth video and audio signals to satellite receivers or screens. They are available in indoor (CM, CMR or CMP); messengered and burial versions; designed to meet or exceed industry standards; and offered in three shield options (dual shield, tri shield or quad shield).

Features & Benefits

  • Built to Last: Cables are crush resistant and corrosion resistant
  • Excellent Interference Protection: Designed to prevent high-frequency RF leakage
RG-59 Product Variations
Shielding Rating Tech Data
Duofoil + 96% TC Braid Plenum89108
82108
Duobond II + 67% Al Braid General9104
Plenum9104P
Duobond III + 67% Al Braid General9110
Duofoil + 54% and 47% TC Braid Plenum1151A
Duobond IV + 67% and 46% Al Braid General1186A
RG-6 Product Variations
Shielding Rating Tech Data
Duobond II + 60% Al Braid General9116
1829A
Riser9116R
1829R
Plenum9116P
1829P
Burial9066
Messenger9117M
1839A
Parallel9077
1841A
Duobond II + 90% Al Braid General1530A
Plenum1530AP
Burial1532A
Duobond III + 60% Al Braid General9118
 Duobond III + 77% Al Braid General1613A
Duobond IV 60% and 40% Al Braid General1189A
7916A
Riser1322R
Plenum1189AP
Burial1190A
Messenger1191AM
Duobond Plus + 77% Al Braid General9058
Duobond Plus 77% and 80% Al Braid General7915A
Duofoil + 60% and 40% TC Braid Plenum1152A
RG-11 Product Variations
Shielding Rating Tech Data
Duobond II + 60% Al Braid General1523A
Riser1523R
Plenum1523AP
Burial1525A
Messenger1524AM
 Duobond III + 77% Al Braid Burial7984A
7984B
Messenger7983A
7983BM
Duobond IV 60% and 40% TC Braids General1617A
Burial1618A
Messenger1619AM
Duobond Plus + 77% Al Braid Burial9764
Messenger9065M
Duofoil + 60% and 40% TC Braids Plenum1153A
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase