Product Number: 1532A
CATV Video, RG6, 18 AWG BCCS, Foil + Braid, Waterblocked, PVC Jacket
CATV, Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® II, aluminum braid shield (90% coverage), Waterblocked Coreguard®, polyethylene jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BCCS - Bare Copper Covered Steel | 0.04 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Table Notes |
Gas Injected |
---|
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Aluminum | 90% |
Table Notes |
Coreguard® |
---|
Outer Jacket
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.27 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
28 Ohm/1000ft | 5 Ohm/1000ft | 5 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5 - 1000 MHz | 20 dB |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.2 ns/ft | 83% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
5 MHz | 0.58 dB/100ft |
55 MHz | 1.60 dB/100ft |
211 MHz | 3.05 dB/100ft |
270 MHz | 3.37 dB/100ft |
300 MHz | 3.55 dB/100ft |
350 MHz | 3.85 dB/100ft |
400 MHz | 4.15 dB/100ft |
450 MHz | 4.40 dB/100ft |
550 MHz | 4.90 dB/100ft |
750 MHz | 5.65 dB/100ft |
870 MHz | 6.11 dB/100ft |
1000 MHz | 6.55 dB/100ft |
Voltage
Non-UL Voltage Rating |
---|
350 V RMS |
Temperature Range
UL Temp Rating |
80°C |
---|---|
Operating Temperature Range |
-55°C To +80°C |
Mechanical Characteristics
Bulk Cable Weight |
24 lbs/1000ft |
---|---|
Max. Pull Tension |
162 lbs |
Min. Bend Radius/Minor Axis |
3 in |
Standards
RG Type |
6 |
---|---|
Series Type |
6 |
Applicable Environmental and Other Programs
Environmental Space |
Outdoor - Water Exposure |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Burial |
Yes |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.391 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.391 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1532A 0101000 | Black | Reel | 1,000 ft | 612825316558 |
1532A 0031000 | Orange | Reel | 1,000 ft | 612825117278 |