Product Number: 1617A
Broadband Coax, Series 11, 14 AWG Solid BCCS, Quad Shield, PVC Jkt, CM
Broadband Coax, Series 11, 14 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, Foil + 60% Aluminum Braid + Foil + 40% Aluminum Braid Shield, PVC Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
---|
Construction Details
Series Type |
11 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
14 AWG | Solid | 0.064 in | BCCS - Bare Copper Covered Steel |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.280 in (7.11 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Aluminum | 60% | |
3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
4 | Braid | Aluminum | 40% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.407 in (10.3 mm) |
Overall Cable Diameter (Nominal) |
0.407 in (10.3 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Structural Return Loss |
---|---|
5 - 1000 MHz | 20 dB |
Attenuation
Frequency | Max. Attenuation |
---|---|
5 MHz | 0.38 dB/100ft |
55 MHz | 0.96 dB/100ft |
211 MHz | 1.90 dB/100ft |
250 MHz | 2.05 dB/100ft |
270 MHz | 2.13 dB/100ft |
300 MHz | 2.25 dB/100ft |
330 MHz | 2.35 dB/100ft |
350 MHz | 2.42 dB/100ft |
400 MHz | 2.60 dB/100ft |
450 MHz | 2.75 dB/100ft |
500 MHz | 2.90 dB/100ft |
550 MHz | 3.04 dB/100ft |
600 MHz | 3.18 dB/100ft |
750 MHz | 3.65 dB/100ft |
870 MHz | 4.06 dB/100ft |
1000 MHz | 4.35 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
12 Ohm/1000ft | 3 Ohm/1000ft (9.8 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
Voltage
UL Voltage Rating |
---|
300 V (CM) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -40°C to +75°C |
Bend Radius
Installation Min. |
---|
4.1 in (100 mm) |
Max. Pull Tension |
308 lbs (140 kg) |
---|---|
Bulk Cable Weight |
60 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1685 UL Loading |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CM, CATV |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
ANSI/SCTE 74 |
Plenum Number |
1617AP |
History
Update and Revision |
Revision Number: 0.476 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.476 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1617A 0101000 | Black | Reel | 1,000 ft | 612825119258 |