OptiTuff® Mini Fiber Cable

Our revolutionary, one-of-a-kind OptiTuff Mini Fiber Cable utilizes advanced, ruggedized thermoplastic material as a cost-effective, top-quality alternative to traditional metal armored cable. Compared to non-armored fiber cables, this all-dielectric armor provides superior durability and crush resistance, making it one of the most versatile fiber cables on the market. The cable maintains excellent mechanical properties while being more flexible and easier to handle and install than metal armored cable—with no grounding or conduit required. This distinctive set of characteristics makes it an optimal solution for projects requiring easy-to-install fiber, including small spaces, raceways or environments with lots of tight and challenging turns.

Features & Benefits

  • Smaller and Lighter: Up to 90% lighter than metal armored cable, 70% smaller OD vs metal armored cable and 50% smaller OD vs non-armored cable
  • Crush Resistant: High crush resistance and durability eliminate the need for conduit and maintain reliability
  • Small Bend Radius: For high-density raceway or tray installation (3 times smaller than non-armored; 9 times smaller than metal armor)
  • Anti-Kink: Lighter weight and anti-kink properties make pulling fast and easy
  • Cost Savings: No grounding kit necessary, resulting in material and labor cost savings. Cost-effective alternative to traditional metal armored fiber

OptiTuff Mini Fiber Cables

Fiber Count OM4 Erika Violet OS2 Yellow
6FI4X006W0FISX006W0
12FI4X012W0FISX012W0
24FI4X024W0FISX024W0
View:
    Sort by
    Filter Type Results
    Reset all

    Available Region
    Clear
      Construction Type
      Clear
        Fiber Type
        Clear
          Fiber Count
          Clear
            UL Rating/Flame Test
            Clear
              Type of Armor
              Clear
                Environmental Space
                Clear
                  Search Products By Word or Phrase
                  Your query has an error: Request Error.