Product Number: FI4X024W0
Indoor Plenum OM4 OptiTuff™ Mini Fiber Cable 24 Fibers
FX Indoor OM4 OptiTuff™ Mini Fiber Cable 24 Fibers OFNP Non-Unitized Erika Violet Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
OptiTuff™ Mini Fiber Cable |
---|---|
Suitable Applications |
Raised floor, Data Centers, POL/POLAN, FTTx |
Fiber Specifications
Fiber Type |
OM4 |
---|---|
Fiber Core Diameter |
50/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
24 |
Fiber Color Coding |
TIA-598-D |
Armor Specifications
Armor Type and Material |
ADA - All-Dielectric Armor |
---|
Outer Jacket Specifications
Jacket Material |
PVDF - Polyvinylidene Fluoride |
---|---|
Nom. Diameter |
0.157 in (4.0 mm) |
Color |
Erika Violet |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1,100 m | 550 m |
10 Gigabit Ethernet Performance | 400 m | -- |
Min. Effective Modal Bandwidth (EMB) | 4,700 m | -- |
Min. Overfilled Launch (OFL) Bandwidth | 3,500 m | 500 m |
Mechanical Characteristics
Min. Bend Radius During Installation |
3.75x Cable OD |
---|---|
Min. Bend Radius During Operation |
3.75x Cable OD |
Max. Tensile Strength During Installation |
100 N (25 lbf) |
Max. Tensile Strength During Operation |
100 N (25 lbf) |
Crush Resistance |
220 N/cm |
Crush Resistance (Recoverable Signal <lt/> +0.5 dB) |
2500 N/cm |
Bulk Cable Weight |
8 lbs/kft (12 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-20°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
OFNP, FT6 |
ICEA Compliance |
S-83-596 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.82 Revision Date: 10-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.82 Revision Date: 10-05-2023 |
---|