Product Number: FISX012W0
Indoor Plenum OS2 OptiTuff™ Mini Fiber Cable 12 Fibers
FX Indoor OS2 OptiTuff™ Mini Fiber Cable 12 Fibers OFNP Non-Unitized Yellow Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
OptiTuff™ Mini Fiber Cable |
---|---|
Suitable Applications |
Raised floor, Data Centers, POL/POLAN, FTTx |
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
12 |
Fiber Color Coding |
TIA-598-D |
Armor Specifications
Armor Type and Material |
ADA - All-Dielectric Armor |
---|
Outer Jacket Specifications
Jacket Material |
PVDF - Polyvinylidene Fluoride |
---|---|
Nom. Diameter |
0.157 in (4.0 mm) |
Color |
Yellow |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5,000 m | -- |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Mechanical Characteristics
Min. Bend Radius During Installation |
3.75x Cable OD |
---|---|
Min. Bend Radius During Operation |
3.75x Cable OD |
Max. Tensile Strength During Installation |
100 N (25 lbf) |
Max. Tensile Strength During Operation |
45 N (10 lbf) |
Crush Resistance |
220 N/cm |
Crush Resistance (Recoverable Signal <lt/> +0.5 dB) |
2500 N/cm |
Bulk Cable Weight |
8 lbs/kft (12 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-20°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
OFNP, FT6 |
ICEA Compliance |
S-83-596 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.101 Revision Date: 10-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.101 Revision Date: 10-05-2023 |
---|