PROFINET Cable

Maximize uptime in the most demanding application environments with Category 5e PROFINET cables from Belden. These cables provide Ethernet connectivity using Open Standard technology to easily connect devices across all systems for efficient factory automation.

Features & Benefits

  • Maximize Efficiency: Experience a faster and easier installation with a smaller diameter cable
  • Versatile Solutions: PLTC rating allows cables to be to be run in existing cable trays with other power-limited cables, no separate routing needed
  • Industrialized Designs: Choose from three cable options with ranges of flexibility, ruggedized with UL ratings and allowing up to 5 million flexes

Technical Details

Shielding Conductor Jacket Type Profinet Type Region Data Category Product Detail
Shielded Solid Bare Copper PVC A Americas Cat5e7960A
Stranded Tinned Copper PVC B7961A
TPE C7962A
Solid Bare Copper PVC AEurope, Middle East, Africa Cat6A74010E
PE74010EPE
LSZH74010NH
PUR74010PU
Stranded Bare Copper PVC B74011E
LSZH74011NH
PUR74011PU

Belden product updates

Be among the first to receive important product updates, insights and news.