Product Number: 74011PU
DataTuff® 6A, 4PR #23 Str BC, PO ins, S/FTP, PUR HF jkt, PROFINET Type B, AWM 21292
DataTuff® 6A, 4 Pair AWG 23 Bare Copper - Stranded, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, PUR Halogen Free jacket , PROFINET Type B, AWM 21292
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
PROFINET Cat6A, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Individual Shielded Pair | 23 AWG | Stranded | BC - Bare Copper | 4 | 8 |
Insulation
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Individual Shielded Pair | PE - Polyethylene (Foam) | 1.58 mm (0.0622 in) | White & Blue, White & Orange, White & Green, White & Brown |
Cable Core
Description |
---|
4 pairs twisted to cable core |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Table Notes |
Aluminum outside |
---|
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PUR - Polyurethane | 8.7 mm (0.34 in) |
Overall Cable Diameter (Nominal) |
8.7 mm (0.34 in) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
71.9 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Delay
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
25 ns/100m | 78% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|
1 | 2.1 | 75.3 | 73.2 | 70.2 | 68 | 20 | 35 |
4 | 3.8 | 66.3 | 62.5 | 59.5 | 56 | 23 | 23 |
10 | 5.9 | 60.3 | 54.4 | 51.4 | 48 | 25 | 15 |
16 | 7.5 | 57.2 | 49.8 | 46.8 | 43.9 | 25 | 10.9 |
31.2 | 10.5 | 52.9 | 42.4 | 39.4 | 38.1 | 23.6 | 5.1 |
62.5 | 15.0 | 48.4 | 33.4 | 30.4 | 32.1 | 21.5 | |
100 | 19.1 | 45.3 | 26.6 | 23.2 | 28.0 | 20.1 | |
125 | 21.5 | 43.8 | 22.3 | 19.3 | 26.1 | 19.4 | |
200 | 27.6 | 40.8 | 13.2 | 10.2 | 22.0 | 18 | |
250 | 31.1 | 39.3 | 8.3 | 5.3 | 20.0 | 17.3 | |
300 | 34.3 | 38.1 | 3.9 | 0.9 | 18.5 | 17.3 | |
500 | 45.3 | 34.8 | 14.0 | 17.3 |
Table Notes |
Limits below 4MHz are for information only |
---|
Transfer Impedance Class |
Grade 1 |
---|
Screening Class |
Type I |
---|---|
Table Notes |
Coupling Attenuation |
Voltage
Voltage Rating |
---|
30 V AC |
Mechanical Characteristics
Temperature
Operating | Storage |
---|---|
-40°C to +80°C | -40°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
45 mm (1.8 in) | 90 mm |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Fca, Indoor, Outdoor - Black only, Sunlight Resistance - Black only, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
Horizontal, IEC 60332-1-2, UL Horizontal flame |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
Data Category |
Category 6A |
ISO/IEC Compliance |
ISO/IEC 11801-1 |
CENELEC Compliance |
EN 50173-1, Segregation class according EN50174-2 = d |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = Zero |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.275 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.275 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
74011PU.00100 | Green | Reel | 100 m | 8719605130235 |
74011PU.00500 | Green | Reel | 500 m | 8719605128621 |