Product Number: 74010NH
DataTuff® 6A, 4PR #22 Sol BC, PO ins, S/FTP, LSNH Jkt, PROFINET Type A, AWM 20851
DataTuff® 6A, 4 Pair AWG 22 Bare Copper - Solid, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, LSZH / FRNC jacket , PROFINET Type A, AWM 20851
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
PROFINET Cat6A, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Individual Shielded Pair | 22 AWG | Solid | BC - Bare Copper | 4 | 8 |
Insulation
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Individual Shielded Pair | PE - Polyethylene (Foam) | 1.60 mm (0.0630 in) | White & Blue, White & Orange, White & Green, White & Brown |
Cable Core
Description |
---|
4 pairs twisted to cable core |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Table Notes |
Aluminum outside |
---|
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 80% |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.7 mm (0.34 in) |
Overall Cable Diameter (Nominal) |
8.7 mm (0.34 in) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
59.1 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Delay
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
25 ns/100m | 78% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|
1 | 2 dB/100m | 78 | 76 | 73 | 78 | 20 | 35 |
4 | 3.7 dB/100m | 78 | 74.3 | 71.3 | 78 | 23 | 23 |
10 | 5.9 dB/100m | 78 | 72.1 | 69.1 | 75.3 | 25 | 15 |
16 | 7.4 dB/100m | 78 | 70.6 | 67.6 | 71.2 | 25 | 10.9 |
31.2 | 10.4 dB/100m | 78 | 67.6 | 64.6 | 65.4 | 23.6 | 5.1 |
62.5 | 14.9 dB/100m | 75.5 | 60.6 | 57.6 | 59.4 | 21.5 | |
100 | 19 dB/100m | 72.4 | 53.4 | 50.4 | 55.3 | 20.1 | |
125 | 21.4 dB/100m | 70.9 | 49.6 | 46.6 | 53.4 | 19.4 | |
200 | 27.5 dB/100m | 67.9 | 40.4 | 37.4 | 49.3 | 18 | |
250 | 31 dB/100m | 66.4 | 35.5 | 32.5 | 47.3 | 17.3 | |
300 | 34.2 dB/100m | 65.2 | 31.1 | 28.1 | 45.8 | 17.3 | |
500 | 50.1 dB/100m | 60.7 | 10.6 | 7.6 | 39.7 | 17.3 |
Table Notes |
Limits below 4MHz are for information only |
---|
Transfer Impedance Class |
Grade 1 |
---|
Screening Class |
Type I |
---|---|
Table Notes |
Coupling Attenuation |
Voltage
Voltage Rating |
---|
30 V AC |
Mechanical Characteristics
Temperature
Operating | Storage |
---|---|
-40°C to +80°C | -40°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
45 mm (1.8 in) | 90 mm |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Eca, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
Data Category |
Category 6A |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 50173-1, Segregation class according EN50174-2 = d |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.152 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.152 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
74010NH.02305 | Black | Reel | 305 m | 8719605203519 |
74010NH 010305M | Black | Reel | 305 m | 6938935091296 |
74010NH.01500 | Gray, RAL 7032 | Reel | 500 m | 8719605192400 |
74010NH 008500M | Gray, RAL 7032 | Reel | 500 m | 6938935091289 |