Industrial Cat 5e Cable

Maximize your uptime and performance with DataTuff Category 5e Industrial Ethernet cables from Belden. Engineered for reliability in harsh environments, these copper cables are available in a wide range of options, most designed with Belden’s patented Bonded-Pair Technology.

Features & Benefits

  • High Reliability: Constructed with Belden’s patented bonded twisted pair technology for durability, noise immunity and installable performance
  • Rugged Designs: Industrial-grade solution that can withstand hazards and ensure uptime
  • Vast Portfolio: Wide range of options that lets you customize products and configurations to almost any application

Technical Details

4-Pair Category 5e Cables
Shielding Conductor Rating Product Detail
ShieldedSolidOutdoor (CMX)7921A
600V AWM, Outdoor (CMX)7957A
600V AWM, Mining (MSHA)7958A
Mining (MSHA)7929A
Underground (Burial), Upjacketed7937A
Low Smoke Zero Halogen (LSZH)7936A
Mining (MSHA)7919A
Extreme Temp. & Gas Resist7901A
Power-Limited Tray Cable (PLTC)7903A
Armored PLTC Download
StrandedOutdoor (CMX)7939A
High Flex, Weld Spatter Resist7938A
Unshielded SolidExtreme Temp. & Gas Resist7928A
Power-Limited Tray Cable (PLTC)7922A
Mining (MSHA)7923A
7918A
Mining (MSHA), Upjacketed11700A
Oil Res I & II, Upjacketed11700A2
Armored121700A
Underground (Burial)7934A
Low Smoke, Zero Halogen (LSZH)7935A
StrandedOutdoor (CMX)7924A
7930A
Flexible Application, UV and Oil Resist 7905A
2-Pair Category 5e Cables
Shielding Conductor Rating Product Detail
Shielded SolidOil- and Sunlight-Resist7933A
Unshielded SolidOil- and Sunlight-Resist7932A

Belden product updates

Be among the first to receive important product updates, insights and news.