Product Number: 7903A
DataTuff® Cat 5e, 4 Pr #22 Sol BC, PO Ins, OS, PVC Jkt, PLTC CMR, FT4
Industrial Ethernet Cat 5e, 4 Pair 22AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC CMR, FT4
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
power-limited tray, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Pair(s) | 22 AWG | Solid | BC - Bare Copper | 4 | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.335 in (8.51 mm) | No |
Overall Cable Diameter (Nominal) |
0.335 in (8.51 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance |
---|---|---|
56.5 Ohm/km (17.2 Ohm/1000ft) | 17 pF/ft (56 pF/m) | 330 pF/100m |
Delay
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
510 ns/100m | 25 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 65.3 | 62.3 | 63 | 60 | 63.8 | 60.8 | 20 | 100 ± 15 | 100 ± 15 |
4 | 4.1 dB/100m | 56.3 | 53.3 | 51 | 49 | 51.7 | 48.7 | 23 | 100 ± 15 | 100 ± 15 |
8 | 5.8 dB/100m | 51.8 | 48.8 | 46 | 43 | 45.7 | 42.7 | 24.5 | 100 ± 15 | 100 ± 15 |
10 | 6.5 dB/100m | 50.3 | 47.3 | 43 | 41 | 43.8 | 40.8 | 25 | 100 ± 15 | 100 ± 15 |
16 | 8.2 dB/100m | 47.3 | 44.3 | 39 | 36 | 39.7 | 36.7 | 25 | 100 ± 15 | 100 ± 15 |
20 | 9.3 dB/100m | 45.8 | 42.8 | 36.5 | 33.5 | 37.7 | 34.7 | 25 | 100 ± 15 | 100 ± 15 |
25 | 10.4 dB/100m | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 100 ± 15 | 100 ± 15 |
31.25 | 11.7 dB/100m | 42.9 | 39.9 | 31 | 28 | 33.9 | 30.9 | 23.6 | 100 ± 15 | 100 ± 15 |
62.5 | 17.0 dB/100m | 38.4 | 35.4 | 22 | 19 | 27.8 | 24.8 | 21.5 | 100 ± 15 | 100 ± 15 |
100 | 22.0 dB/100m | 35.3 | 32.3 | 14 | 11 | 23.8 | 20.8 | 20.1 | 100 ± 15 | |
155 | 28.1 dB/100m | 32.5 | 29.5 | 4.4 | 1.4 | 19.9 | 16.9 | 18.8 | 100 ± 25 | |
200 | 32 dB/100m | 30.8 | 27.8 | 4 | 1 | 17.7 | 14.7 | 18.0 | 100 ± 25 | |
250 | 36.9 dB/100m | 29.3 | 26.3 | 15.8 | 12.8 | 18 | 100 ± 25 | |||
300 | 41.0 dB/100m | 28.2 | 25.1 | 14.2 | 11.2 | 17.3 | 100 ± 25 | |||
310 | 41.8 dB/100m | 27.9 | 24.9 | 13.9 | 10.9 | 16.8 | 100 ± 25 | |||
350 | 44.9 dB/100m | 27.2 | 24.1 | 12.9 | 9.9 | 16.3 | 100 ± 25 |
Voltage
UL Voltage Rating |
---|
300 V RMS (PLTC, CMR, CMX Outdoor), 600 V (AWM) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -40°C To +75°C | -25°C To +75°C | -25°C To +75°C |
Bend Radius
Stationary Min. |
---|
3.38 in (85.9 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
43 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMR, PLTC |
AWM Compliance |
AWM 21047 |
CEC / C(UL) Compliance |
CMR |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
ISO/IEC Compliance |
ISO/IEC 11801 Cat 5e |
UK Regulation Compliance |
UKCA Mark |
Product Notes
Notes |
Operating temperatures are subject to length de-rating |
---|
History
Update and Revision |
Revision Number: 0.358 Revision Date: 11-06-2024 |
---|
Information
Update and Revision |
Revision Number: 0.358 Revision Date: 11-06-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
7903A 0103000 | 612825421924 | |||
7903A 0101000 | Black | Reel | 1,000 ft | 612825421917 |
7903A 0105000 | Black | Reel | 5,000 ft | 612825421931 |