Product Number: 7932A
DataTuff® 5e, 2 Bonded-Pr #24 Sol BC, PO Ins, PVC Jkt, CMR SUN RES OIL RES
Industrial Ethernet Cat 5e, 2 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, CMR SUN RES OIL RES
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|---|
Pair(s) | 24 | Solid | BC - Bare Copper | 0.02 in | 2 |
Conductor Count |
4 |
---|---|
Total Number of Pairs |
2 |
Insulation
Element | Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
Pair(s) | PO - Polyolefin | 0.043 in | 0.010 in |
Bonded-Pair |
Yes |
---|
Color Chart
Number | Color |
---|---|
1 | Orange & White/Orange |
2 | Green & White/Green |
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.207 in | Yes |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
29.7 Ohm/1000ft | 3 % |
Capacitance
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
90 pF/100m | 15 pF/ft |
Delay
Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
510 ns/100m | 25 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2 dB/100m | 65.3 dB | 65.3 dB | 63.3 dB | 63.3 dB | 63.8 dB | 60.8 dB | 20 dB | 100 ± 12 Ohm | 95-110 Ohm |
4 MHz | 4 dB/100m | 56.3 dB | 56.3 dB | 52.3 dB | 52.3 dB | 51.7 dB | 48.7 dB | 23.6 dB | 100 ± 12 Ohm | 95-110 |
8 MHz | 5.7 dB/100m | 51.8 dB | 51.8 dB | 46.1 dB | 46.1 dB | 45.7 dB | 42.7 dB | 25.4 dB | 100 ± 12 Ohm | 95-107 |
10 MHz | 6.4 dB/100m | 50.3 dB | 50.3 dB | 43.9 dB | 43.9 dB | 43.8 dB | 40.8 dB | 26 dB | 100 ± 12 Ohm | 95-107 |
16 MHz | 8.1 dB/100m | 47.3 dB | 47.3 dB | 39.1 dB | 39.1 dB | 39.7 dB | 36.7 dB | 26 dB | 100 ± 12 Ohm | 95-107 |
20 MHz | 9.2 dB/100m | 45.8 dB | 45.8 dB | 35.2 dB | 35.2 dB | 37.7 dB | 34.7 dB | 26 dB | 100 ± 12 Ohm | 95-107 |
25 MHz | 10.3 dB/100m | 44.3 dB | 44.3 dB | 34.1 dB | 34.1 dB | 35.8 dB | 32.8 dB | 25.5 dB | 100 ± 15 Ohm | 95-107 |
31.25 MHz | 11.6 dB/100m | 42.9 dB | 42.9 dB | 31.3 dB | 31.3 dB | 33.9 dB | 30.9 dB | 25 dB | 100 ± 15 Ohm | 95-107 |
62.5 MHz | 16.8 dB/100m | 38.4 dB | 38.4 dB | 21.6 dB | 21.6 dB | 27.8 dB | 24.8 dB | 23.5 dB | 100 ± 15 Ohm | 95-107 |
100 MHz | 21.7 dB/100m | 35.3 dB | 35.3 dB | 17.1 dB | 17.1 dB | 23.8 dB | 20.8 dB | 22.5 dB | 100 ± 15 Ohm | |
155 MHz | 27.7 dB/100m | 32.5 dB | 32.5 dB | 4.7 dB | 4.7 dB | 19.9 dB | 16.9 dB | 19 dB | 100 ± 18 Ohm | |
200 MHz | 32 dB/100m | 30.8 dB | 30.8 dB | 3 dB | 3 dB | 17.7 dB | 14.7 dB | 19 dB | 100 ± 20 Ohm | |
250 MHz | 36.4 dB/100m | 29.3 dB | 29.3 dB | 0 dB | 0 dB | 15.8 dB | 12.8 dB | 18 dB | 100 ± 20 Ohm | |
300 MHz | 40.5 dB/100m | 28.2 dB | 28.2 dB | 0 dB | 0 dB | 14.2 dB | 11.2 dB | 18 dB | 100 ± 20 Ohm | |
310 MHz | 41.3 dB/100m | 27.9 dB | 27.9 dB | 13.9 dB | 10.9 dB | 18 dB | 100 ± 20 Ohm | |||
350 MHz | 44.3 dB/100m | 27.2 dB | 27.2 dB | 12.9 dB | 9.9 dB | 17 dB | 100 ± 22 Ohm |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Installation Temperature Range |
-25°C To +75°C |
---|---|
UL Temp Rating |
75°C |
Storage Temperature Range |
-40°C To +85°C |
Operating Temperature Range |
-40°C To +75°C |
Mechanical Characteristics
UV Resistance |
Yes |
---|---|
Bulk Cable Weight |
17 lbs/1000ft |
Max. Pull Tension |
20 lbs |
Min. Bend Radius During Installation |
2.07 in |
Min. Bend Radius/Minor Axis |
0.25 in |
Standards
NEC Articles |
Article 800 |
---|---|
NEC/(UL) Compliance |
CMR |
CEC/C(UL) Compliance |
CMR |
ISO/IEC Compliance |
ISO/IEC 11801 Cat 5e |
CPR Euroclass |
Eca |
Data Category |
Category 5e |
TIA/EIA Compliance |
TIA-568.C.2 Cat 5e |
Third Party Performance Verification |
UL Verifieid Cat 5e |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Oil Resistance |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
CSA/C(UL) Flammability |
FT4 |
---|---|
UL Flammability |
UL1666 Riser |
IEC Flammability |
IEC 60332-1-2 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
Product Notes
Notes |
US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc. Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. |
---|
History
Update and Revision |
Revision Number: 0.541 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.541 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7932A 0101000 | Black | Reel | 1,000 ft | 612825191612 |
7932A 0021000 | Red | Reel | 1,000 ft | 612825191605 |
7932A 1NH1000 | Teal | Reel | 1,000 ft | 612825191636 |