Product Number: 7934A
DataTuff® Cat 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, PE Jkt, OSP BURIAL
Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PE Outer Jacket, Polymer Gel Waterblocked OSP BURIAL
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
burial, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Pair(s) | 24 AWG | Solid | BC - Bare Copper | 4 | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Waterblocking |
Gel Filled |
---|
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PE - Polyethylene | 0.230 in (5.84 mm) | No |
Overall Cable Diameter (Nominal) |
0.230 in (5.84 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 150 pF/ft |
Delay
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
45 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 65.3 | 62.3 | 63 | 60 | 63.8 | 60.8 | 20 | 23 | 100 ± 15 | 102.5 ± 7.5 |
4 | 4.1 dB/100m | 56.3 | 53.3 | 51 | 49 | 51.7 | 48.7 | 23.6 | 23 | 100 ± 15 | 102.5 ± 7.5 |
8 | 5.8 dB/100m | 51.8 | 48.8 | 46 | 43 | 45.7 | 42.7 | 25.4 | 24.5 | 100 ± 15 | 101 ± 6 |
10 | 6.5 dB/100m | 50.3 | 47.3 | 43 | 41 | 43.8 | 40.8 | 26 | 25 | 100 ± 15 | 101 ± 6 |
16 | 8.2 dB/100m | 47.3 | 44.3 | 39 | 36 | 39.7 | 36.7 | 26 | 25 | 100 ± 15 | 101 ± 6 |
20 | 9.3 dB/100m | 45.8 | 42.8 | 36.5 | 33.5 | 37.7 | 34.7 | 26 | 25 | 100 ± 15 | 101 ± 6 |
25 | 10.4 dB/100m | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 25.5 | 24.3 | 100 ± 15 | 101 ± 6 |
31.25 | 11.7 dB/100m | 42.9 | 39.9 | 31 | 28 | 33.9 | 30.9 | 25 | 23.6 | 100 ± 15 | 101 ± 6 |
62.5 | 17.0 dB/100m | 38.4 | 35.4 | 22 | 19 | 27.8 | 24.8 | 23.5 | 21.5 | 100 ± 15 | 101 ± 6 |
100 | 22.0 dB/100m | 35.3 | 32.3 | 14 | 11 | 23.8 | 20.8 | 22.5 | 20.1 | 100 ± 15 | |
155 | 28.1 dB/100m | 32.5 | 29.5 | 4.4 | 1.4 | 19.9 | 16.9 | 15.8 | 100 ± 25 | ||
200 | 32 dB/100m | 30.8 | 27.8 | 4 | 1 | 17.7 | 14.7 | 15 | 100 ± 25 |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +75°C | -25°C To +75°C | -40°C To +85°C |
Bend Radius
Stationary Min. |
---|
1 in (25 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
22 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor, Outdoor, Non-Halogenated, Sunlight Resistance, Oil Resistance, Burial - Engineered burial only |
---|---|
CPR Compliance |
CPR Euroclass: Fca |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
Third Party Performance Verification |
Category 5e |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
EtherNet IP is a trademark of ControlNet International Ltd. under license by DeviceNet Vendor Association, Inc. Operating Temperature subject to length de-rating. Cable not guaranteed to meet TIA 568.2 specification for delay above lengths of 90m. Fully Water Blocked. Suitable for burial or use in Buildings in Wet Locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Not intended for burial in areas where the ground temperature exceeds 60C for long periods of time. |
---|
History
Update and Revision |
Revision Number: 0.667 Revision Date: 03-31-2025 |
---|
Information
Update and Revision |
Revision Number: 0.667 Revision Date: 03-31-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7934A 0101000 | Black | Reel | 1,000 ft | 612825191674 | C |