...

Managed DIN Rail & Compact Switch Families

Belden offers a broad portfolio of ruggedized Managed or Lite Managed Ethernet Switches that are engineered for reliable performance in harsh industrial environments. Layer 2 and Layer 3 options or built-in Single Pair Ethernet (SPE) technology, supporting the transition to future-ready networks. The product portfolio provides management functions and guarantees high availability of complex automation solutions and the option of network monitoring. 

Features & Benefits

  • Prepare for Future Growth: Increased bandwidth and speed capabilities
  • Support Multiple Services on One Network: Solution makes use of TSN technology
  • Increased Uptime: Broad support of redundancy mechanisms, such as MRP, HSR and PRP
  • Configure the Perfect Fit: Switches support 4 to 28 ports with Layer 2 and Layer 3 capabilities
  • Save Space: Supports Ethernet transmission via a single wire pair that is lighter and more compact than traditional Ethernet cables.
Managed DIN Rail
Max Data Speed Max Port Density Product Detail
1GB/1GB/100MB/1GB 11/10/6/28RSP/RSPS/RSPE
2.5GB 24BOBCAT
1GB11LEMUR
100MB 10BEETLE
1GB 10GECKO
10GB 28Modular Industrial Switches
100MB 4RED25
1GB 12BXS
10GB 28/20BXP
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase
Resources