Hirschmann BXP Switches

Part of the proven BOBCAT family of managed switches, Hirschmann BXP provides robust security features and a space-saving, yet ruggedized design that is optimal for rail rolling stock applications. The Hirschmann BXP supports real-time communications, seamless redundancy protocols (HSR/PRP). BXP has attained multiple international and industry certifications and meets essential rail rolling stock standards, such as EN 50155, EN 50121 and EN 45545.

Features & Benefits

  • High port density, including 20-port and 28-port variants, to connect more network devices.
  • Power over Ethernet (PoE ++) with up to 120 W to meet the needs of onboard devices with high power demands.
  • Robust bandwidth and speed capabilities with up to 6x 10 Gigabit Ethernet (GE) ports to support future-ready networks.


Variant
Port Type and Quantity Article Number PoE+ Software Layer type
Product Detail
BXP62-20TX-EECC-HV-2A

6 x 1000/2500/10G BASE-T
14 x 10/100/1000 BASE-T ports

942334001 Yes (14 ports) 2
More information
BXP62-20TX-EECC-HV-3A *

6 x 1000/2500/10G BASE-T
14 x 10/100/1000 BASE-T ports

942334002 Yes (14 ports) 3 More information
BXP62-28TX-EECC-HV-2A 6 x 1000/2500/10G BASE-T
22 x 10/100/1000 BASE-T ports
942334003 Yes (20 ports) 2
More information
BXP62-28TX-EECC-HV-3A 6 x 1000/2500/10G BASE-T
22 x 10/100/1000 BASE-T ports
942334004  Yes (20 ports)

3

More information
BXP62-20TX-EECC-HV-2A-BP 6 x 1000/2500/10G BASE-T
14 x 10/100/1000 BASE-T ports
942334005 Yes (14 ports)
2
More information
BXP62-20TX-EECC-HV-3A-BP 6 x 1000/2500/10G BASE-T
14 x 10/100/1000 BASE-T ports
942334006 Yes (14 ports)
3
More information
BXP62-28TX-EECC-HV-2A-BP 6 x 1000/2500/10G BASE-T
22 x 10/100/1000 BASE-T ports
942334007 Yes (20 ports)  2
More information
BXP62-28TX-EECC-HV-3A-BP 6 x 1000/2500/10G BASE-T
22 x 10/100/1000 BASE-T ports
942334008 Yes (20 ports)
3
More information
BXP60-20TX-EECC-HV-2A 6 x 1000/2500/10G BASE-T
14 x 10/100/1000 BASE-T ports
942334009 No
2
Coming soon
BXP60-20TX-EECC-HV-3A 6 x 1000/2500/10G BASE-T
14 x 10/100/1000 BASE-T ports
942334010 No
3
Coming soon
BXP60-28TX-EECC-HV-2A 6 x 1000/2500/10G BASE-T
22 x 10/100/1000 BASE-T ports
942334011 No
2
Coming soon
BXP60-28TX-EECC-HV-3A 6 x 1000/2500/10G BASE-T
22 x 10/100/1000 BASE-T ports
942334012 No
3
Coming soon
BXP60-20TX-EECC-HV-2A-BP
6 x 1000/2500/10G BASE-T
14 x 10/100/1000 BASE-T ports
942334013 No
2
Coming soon
BXP60-20TX-EECC-HV-3A-BP
6 x 1000/2500/10G BASE-T
14 x 10/100/1000 BASE-T ports
942334014 No
3
Coming soon
BXP60-28TX-EECC-HV-2A-BP
6 x 1000/2500/10G BASE-T
22 x 10/100/1000 BASE-T ports
942334015 No
2
Coming soon
BXP60-28TX-EECC-HV-3A-BP 6 x 1000/2500/10G BASE-T
22 x 10/100/1000 BASE-T ports
942334016 No
3
Coming soon







Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase