Fiber Connectivity Solutions
Build a Fiber Product Portfolio to Fit your Specific Project Requirements
Belden's fiber solutions are built for easy installation, to handle various density requirements and to support simple and on-demand scalability. Paired with our unmatched collaborative approach to service, Belden is right there with you: We'll help you build a fiber solution that meets the requirements of any project.
Fiber Optic Cabling & Connectivity Benefits:
- Belden’s extensive line of indoor and outdoor cable products is offered in tight buffer and loose tube designs.
- Highest-quality termination on the market with FX Fusion Splicer terminations
- Improved network performance with low-loss OM4 0.2 dB MPO & 0.15 LC connectors
- The ECX patch panel system offers installation flexibility with front and rear removable cassettes on all housings (1U, 2U, 4U) to simplify MAC work.
- Industry-leading low-loss MPO Trunks are the foundation of faster pre-terminated fiber connectivity
- Handle high amounts of fiber connections and add density to fiber without compromising on ease of use with the new DCX Optical Distribution Frame.
Select your System Density Requirements
Resources
From the Blog
Related Resources
Brochures and Guides
Videos
White Papers
Case Studies