Pigtails

Established technology with a pedigree of resilience. Traditional Fusion Splice-On Connectors with pigtails provide factory-polished performance with field-termination convenience within harsh environments. Mass fusion splicing can fuse up to all 12 fibers in one ribbon at once. Mass Fusion Pigtails come with all 12 fibers terminated and a ribbonized open end. Entire ribbons can be spliced simultaneously.

Features & Benefits

  • Excellent factory-polished performance with field-termination convenience
  • Fast installation with mass fusion pigtail kits
  • Easy termination with factory-terminated connectors
  • Connector identification with color-coded pigtail kits
  • Better insertion loss at 0.2 dB MPO-12 and 0.15 dB Max IL OM4
Mass Fusion Pigtails
Download
Download
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.