...

Multi-Fiber Trunks

Highly configurable Multi-Fiber Trunks are engineered for maximum performance and crafted to ensure superior quality. Belden's 1.6 mm Multi-Fiber Trunks are designed to manage cable density and allow for airflow. Available in many length, color, fiber and connector configurations, they’re quick and easy to pull and install. They also offer simple polarity management with easy-to-use LC Duplex clips.

Features & Benefits

  • Easier Installation: 3-flange reel and default pulling eye
  • Faster Identification of Fiber Type: Erika Violet for OM4 cable, connectors and adapters
  • Maintain Cleanliness: Keep contamination under control with Data Center ready packaging
  • Quick Installation: Pre-terminated solutions are designed to save you lots of time
FX TRUNKS PULLING EYE - Pulling Eye Diameter

Description | Cable Performance

12-Fiber

24-Fiber36-Fiber48-Fiber72-Fiber96-Fiber144-Fiber

1

2

3

4

6

8

12

1 Connector per Bundle, 8 cm Bundle Stagger22 mm22 mm22 mm22 mm22 mm22 mm
2 Connectors per Bundle, 8 cm Bundle Stagger25.4 mm25.4 mm25.4 mm25.4 mm
3 Connectors per Bundle, 8 cm Bundle Stagger30.0 mm30.0 mm30.0 mm
4 Connectors per Bundle, 8 cm Bundle Stagger31.7 mm31.7 mm
6 Connectors per Bundle, 8 cm Bundle Stagger38.1 mm
One Bundle, No Stagger (in-line)22 mm25.4 mm30.0 mm31.7 mm38.1 mm41.9 mm50.8 mm
STANDARD PERFORMANCE
CABLE PERFORMANCE

Description

FX OM1

FX OM3

FX OM4

FX OM5

FX SM

FX SM/APC

IL Max. 850 nm/1300 nm (dB/Km)3.5/1.23.0/1.23.0/1.03.0/1.0

---

---

IL Max. 1310 nm/1550 nm (dB/Km)

---

---

---

---

0.5/0.5

0.5/0.5

Fire Rating

Plenum

Cable Style µMini‐Distributon and Mini‐Distribution cables

Jacket Color

Orange

Aqua

Erika Violet

Lime Green

Yellow

Yellow

STANDARD PERFORMANCE
CONNECTOR PERFORMANCE - LC/SC/ST

Description

FX OM1

FX OM3

FX OM4

FX OM5

FX SM

FX SM/APC

IL Max. (dB)0.25 0.25

0.15

0.15

0.35

0.35

Polish - RL Typ. (dB)PC - 30UPC - 55

APC - 65

Fan-out Length

0.5m (In‐Line) for UHD/ECX

1.0m (In‐Line) for DCX

Connector Color

Beige

Aqua

Erika Violet

Lime Green

Blue

Green

STANDARD PERFORMANCE
CONNECTOR PERFORMANCE - MPO

Description

FX OM1

FX OM3

FX OM4

FX OM5

FX SM

FX SM/APC

IL Max. (dB)

0.50

0.35

0.2

0.2

---

0.50

Polish - RL Typ. (dB)PC - 30

---

APC - 60

Fan-out Length

0.5m (In‐Line) for UHD/ECX

1.0m (In‐Line) for DCX 

Connector ColorBeige

Aqua

Erika Violet

Lime Green

Blue

Green

Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase