Fiber Patch Cords

Uncomplicated, robust, versatile and conveniently available. Superior quality and performance. FX patch cords deliver a robust design to withstand the rigors of daily use in both off-the-shelf standard configurations and rapid custom tailored installations.

Features & Benefits

  • Architectural Flexibility: Low-loss OM4 0.2dB MPO and 0.15 LC connectors
  • Better Quality: Exhaustive design validation against TIA standards
  • Easier Installation: Deploy in dense cable trays with small-diameter cord options
  • Fast Delivery: Quick, off-the shelf availability of standard items
  • Simplified Polarity Management: Easy-to-use duplex clips
STANDARD PERFORMANCE
CABLE PERFORMANCE - LC/SC/ST

Description

FX OM1

FX OM3

FX OM4

FX OM5

FX SM

FX SM/APC

IL Max. 850 nm/1300 nm (dB/Km)3.5/1.23.0/1.23.0/1.03.0/1.0

---

---

IL Max. 1310 nm/1550 nm (dB/Km)

---

---

---

---

0.5/0.5

0.5/0.5

Fire Rating

LC/SC/ST: Riser

Cable StyleLC: Interconnect Duplex Zip 2 mm 
LC Uniboot: Interconnect Mini‐Round 2 mm 
SC/ST/Hybrid: Interconnect Duplex Zip 3 mm 

Jacket Color

Orange

Aqua

Erika Violet

Lime Green

Yellow

Yellow

STANDARD PERFORMANCE
CONNECTOR PERFORMANCE - LC/SC/ST
Description FX OM1 FX OM3 FX OM4 FX OM5 FX SM FX SM/APC
IL Max. (dB)0.250.25 0.15 0.15 0.35 0.35
Polish - RL Typ. (dB)PC - 30UPC - 55 APC - 65
Polarity Type-B
Connector Color BeigeAqua Erika Violet Lime Green Blue Green
STANDARD PERFORMANCE
CONNECTOR PERFORMANCE - MPO
Description FX OM1 FX OM3FX OM4 FX OM5 FX SM FX SM/APC
IL Max. (dB) 0.50 0.35 0.2 0.2 --- 0.50
Polish - RL Typ. (dB)PC - 30 APC - 60
Polarity Type-B
Connector ColorBeige Aqua Erika Violet Lime Green Blue Green
STANDARD PERFORMANCE
CABLE PERFORMANCE - MPO
Description FX OM1 FX OM3 FX OM4 FX OM5 FX SM FX SM/APC
IL Max. 850 nm/1300 nm (dB/Km) 3.15/1.2 3.0/1.2 3.0/1.0 3.0/1.0 --- ---
IL Max. 1310 nm/1550 nm (dB/Km) --- --- --- --- 0.5/0.5 0.5/0.5
Fire Rating Plenum
Cable Style MPO-12: Interconnect Mini-Round 2 mm
Jacket Color Orange Aqua Erika Violet Lime Green Yellow Yellow
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.