Wall-Mount Panel

Belden offers clean, simple, and lightweight Wall-Mount Panels within its DCX, FiberExpress (FX) UHD and ECX ecosystems. The versatile DCX Zero-U wall-mounting devices hold DCX cassettes and adapter frames and can be mounted under standard cable basket trays. The FX UHD and ECX modular platform of panels can be stacked vertically to create an interconnect while the patching spaces can be combined in a horizontal configuration for a cross connect. The main service area is lockable and separated from the patching space compartment, making it ideal for MDUs and passive optical LANs.

Features & Benefits

  • DCX Installation Flexibility: the DCX Wall-Mount offers versatile mounting for DCX cassettes and adapter frames; Equipped with magnets to attach to any metal surface or stack for multiple cassettes
  • ECX Installation Flexibility: ECX Wall-Mounts and Single-Cassette Holder allow rack and floor space to be preserved by wall mounting or DIN Rail
  • Various configurations: The DCX wall-mount comes in small size for one cassette and one keystone jack or large for two cassettes and two keystone jacks
  • Fast, Comfortable Installation: the ECX Wall-Mount features a patent-pending, removeable swing-out cassette rail assembly with unprecedented port access, making fiber easier-than-ever to install, manage, and maintain
  • Easy to Use & Prevents Unauthorized Access: Has an integrated slack and patch cord management and a lockable main compartment that controls tampering
Part NumberDescription Max Capacity
DCX-ZUTR-S DCX Zero U Tray, small with magnets, black For 1 DCX Cassette base-12
DCX-ZUTR-L DCX Zero U Tray Large with Magnets For 2 DCX cassettes base-12
ECX-01WH FX ECX Single Cassette HolderAccommodate up to 24 fibers with LC Duplex or 144 fibers with MPO Base-12
ECX-02WMFX ECX Wall-Mount Fiber Enclosure, 2-Module2 ECX Cassettes (48 fibers) or Frames (64 fibers)
ECX-04WMFX ECX Wall-Mount Fiber Enclosure, 4-Module 4 ECX Cassettes (96 fibers) or Frames (128 fibers)
ECX-06WMFX ECX Wall-Mount Fiber Enclosure, 6-Module6 ECX Cassettes (144 fibers) or Frames (192 fibers)
AX106817FX UHD Wall Mount Patch Panel, Black4 Cassettes; 4 Frames; 48 Fibers (SC, SCD, ST, LCD); 4 FXU Fusion Trays; 8-inch (AX103912)
AX106818 FX UHD Wall Mount Patch Panel, Gray
Sort by:

All Related Categories

Filter Type Results
Reset all

Search Products By Word or Phrase