...

Lumberg Automation Connectors M12 Series

Whether angled or straight Lumberg Automation's M12 Connectors for transmission of digital and analog signals enable fully shielded connections from one device to the next in automation technology. Thanks to their optimally secure data transmission and extremely robust design, process reliability and system availability are assured with these connectors.

Features & Benefits

  • Find Exactly What you need: Configuration options include LEDs, field-attachable/receptacles, many pole options and various cable configurations.
  • Reduce installation time: save time and effort with high quality molded connectors.
  • Increased Application Safety: M12 Automotive line featuring robust PUR circular connector with halogen-free construction (IEC 60754-1) and oil resistance (IEC 60811:404)
  • Improved uptime with shockproof IP65, IP67 or IP 69k construction designed for harsh and demanding industrial environments.
  • Technical Detail
GenderDesignPoles Type
Male or FemaleStraight or Angled 3-, 4-, 5- and 8-poles Receptacles
3-, 4-, 5-, 6-, 8- and 12-poles Single-Ended Cordsets
M12-M12 Cordsets
3- and 4-poles M12-M8 Cordsets
4- and 5-polesField Attachables
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase