Product Number: FWSHBF02SDW
DuetConnect Hybrid Termination Box
DuetConnect HTB 4C/2F SC Duplex OS2 Adapters with Shutter, White
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Height |
0.92 in |
---|---|
Width |
3.54 in |
Depth |
5.23 in |
Front Connection |
Flush |
Packaging |
Individually packaged in a box. |
Weight |
0.15 lbs |
Connectors
Materials
Description | Material | Color | Type |
---|---|---|---|
Adapter Sleve | Zirconia-Ceramic | ||
Front Fiber Connector Body | Plastic - UL94V-0 | Blue | SC Duplex |
Box Assembly | Plastic - UL94V-0 | White | |
Front Copper Connector Body | Plastic - UL94V-0 | Green |
Construction and Dimensions
Max Capacity |
2 Fibers, 1 SC Duplex Adapter |
---|
Temperature Range
Installation Temperature Range |
-10°C to 60°C |
---|---|
Storage Temperature Range |
-10°C to 75°C |
Mechanical Characteristics
Dimensions
Width | Height | Depth |
---|---|---|
3.54 in | 0.92 in | 5.23 in |
Standards
UL Rating |
Tested to UL2043 for Plenum spaces |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
Product Notes
Included Parts |
(4) Slim Splice Protection sleeve 25mm, (2) Self-locking cable tie /4.0, (2) TRI-COMBO PAN HD 6-32 MACH. SCREW 1.25 LG. |
---|
History
Update and Revision |
Revision Number: 0.19 Revision Date: 02-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.19 Revision Date: 02-12-2025 |
---|