Product Number: 1242A
Audio, Control & Instrument Cable, #22-4C, CM
Audio, Control & Instrument Cable, 4-22 AWG Solid Bare Copper Conductors, Polyolefin Insulated, PVC Jacket, CM Rated
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 22 AWG | Solid | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PO - Polyolefin | 0.009 in (0.23 mm) | 0.0433 in mm | Green, Red, Yellow, Black |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.154 in (3.91 mm) |
Overall Cable Diameter (Nominal) |
0.154 in (3.91 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|
17.8 Ohm/1000ft | 15 pF/ft (49 pF/m) | 66% | 2.2 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.54 in (39.1 mm) | 1.54 in (39.1 mm) |
Max. Pull Tension |
32 lbs (15 kg) |
---|---|
Bulk Cable Weight |
15 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, UL 1685 Vertical Tray, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
CEC / C(UL) Compliance |
CM |
Data Category |
Category 3 |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.400 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.400 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1242A T35U1000 | Beige, Pale Fawn | UnReel | 1,000 ft | 612825109686 |
1242A 008U1000 | Gray | UnReel | 1,000 ft | 612825109693 |