Product Number: 1502ELW
Media Control, #18-2c TC, #22-1pr TC, LSZH Jacket, Cca
Multimedia Control Cable, Cca-Rated, 2-22 AWG stranded tinned copper pairs (data) with Datalene® insulation, Beldfoil® shield, drain, 1-18 AWG stranded tinned copper pair with LSZH insulation, unshielded, LSZH jacket
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Multi-Media Control, RS-422, RS--232, 60754-1, 60754-2, 61034, Limited Smoke, IEC 60332-1-2, Cca |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | No. of Conductors | No. of Pairs |
---|---|---|---|---|---|
22 AWG | 22 | 7x30 | TC - Tinned Copper | 1 | |
18 AWG | 18 | 16x30 | TC - Tinned Copper | 2 |
Conductor Count |
4 |
---|
Insulation
Element | Material | Material Trade Name | Nominal Diameter |
---|---|---|---|
18 AWG | LSZH - Low Smoke Zero Halogen (Flame Retardant) | Datalene® | 2.0 mm |
22 AWG | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.74 mm |
Color Chart
Number | Color |
---|---|
1 | Blue & White |
2 | Red & Black |
Inner Shield
Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|---|
Tape | 22 AWG Pair | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.6 mm | 24 | |
7x32 |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.9 mm | 1.15 mm | Yes |
Electrical Characteristics
Conductor DCR
Element | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance |
---|---|---|
22 AWG | 53.5 Ohm/km | 53.5 Ohm/km |
18 AWG | 22.6 Ohm/km | 22.6 Ohm/km |
Capacitance
Element | Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|---|
22 AWG Pair(s) | 46 pF/m | 125 pF/m |
22 AWG Pair(s) |
Inductance
Element | Nominal Inductance |
---|---|
22 AWG | 0.76 µH/m |
18 AWG | 0.55 µH/m |
Impedance
Nominal Balanced Characteristic Impedance Description | Nominal Characteristic Impedance | Nominal Characteristic Impedance Description |
---|---|---|
22 AWG Pair | 100 Ohm | 22 AWG Pair |
Current
Max. Recommended Current [A] |
---|
3.8 Amps per Conductor at 25ºC (22 AWG) |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Operating Temperature Range |
-30°C To +80°C |
---|
Mechanical Characteristics
Min. Bend Radius/Minor Axis |
65 mm |
---|
Standards
CPR Euroclass |
Cca-s1,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Cca |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Non-Halogenated |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.92 Revision Date: 09-24-2024 |
---|
Information
Update and Revision |
Revision Number: 0.92 Revision Date: 09-24-2024 |
---|