Product Number: 1624R
Category 5 Cable, 4 Pair, F/UTP, CMR
Category 5 Premise Horizontal Cable (100MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE , Noisy Environments |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White /Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.260 in (6.60 mm) | No |
Overall Cable Diameter (Nominal) |
0.260 in (6.60 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR |
---|
93.8 Ohm/km (28.6 Ohm/1000ft) |
Delay
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
538 ns/100m | 45 ns/100m | 67% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|
1 | 2.0 dB/100m | 62.2 | 62.3 | 23 | 100 ± 15 |
4 | 4.1 dB/100m | 53.3 | 53.3 | 23 | 100 ± 15 |
8 | 5.8 dB/100m | 48.8 | 48.8 | 23 | 100 ± 15 |
10 | 6.5 dB/100m | 47.3 | 47.3 | 23 | 100 ± 15 |
16 | 8.2 dB/100m | 44.3 | 44.3 | 23 | 100 ± 15 |
20 | 9.3 dB/100m | 42.8 | 42.8 | 23 | 100 ± 15 |
25 | 10.4 dB/100m | 41.3 | 41.3 | 22 | 100 ± 15 |
31.25 | 11.7 dB/100m | 39.9 | 39.9 | 21.1 | 100 ± 15 |
62.5 | 17.0 dB/100m | 35.4 | 35.4 | 18 | 100 ± 15 |
100 | 22.0 dB/100m | 32.2 | 32.3 | 16 | 100 ± 15 |
Voltage
UL Voltage Rating |
---|
300 V (CMR) |
Mechanical Characteristics
Temperature
Operating |
---|
-20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1 in (25 mm) | 2.6 in (66 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
30 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMR |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3 |
Data Category |
Category 5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
1624P |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Shield is bonded to jacket inner wall for electrical stability. RJ-45 Compatible. Jacket sequentially marked at 2 ft. intervals. Third party verified to TIA/EIA-568-B.2, Category 5. |
---|
History
Update and Revision |
Revision Number: 0.357 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.357 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1624R 0061000 | Blue | Reel | 1,000 ft | 612825119623 | C Z |
1624R 006A1000 | Blue | Reel-in-Box | 1,000 ft | 612825119616 | C Z |
1624R F2V1000 | Gray | Reel | 1,000 ft | 612825119517 | C Z |
1624R F2VA1000 | Gray | Reel-in-Box | 1,000 ft | 612825119500 | C Z |