Product Number: 1916A
Audio Snake Cable, #24-16pr, BC, Indiv. Shielded
Audio Snake Cable, 16-24 AWG bare copper pairs, polyolefin insulation, individually shielded with double serve "French Braid", drain, numbered/color-coded PVC jackets, flexible PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
24 | 41x40 | BC - Bare Copper | 0.0225 in | 16 |
Conductor Count |
32 |
---|---|
Total Number of Pairs |
16 |
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PP - Polypropylene | 0.04 in | 0.008 in |
Color Chart
Number | Color |
---|---|
1 | Brown |
2 | Red |
3 | Orange |
4 | Yellow |
5 | Green |
6 | Blue |
7 | Purple |
8 | Gray |
9 | White |
10 | Black |
11 | Tan |
12 | Pink |
13 | Lt Gray/Brown |
14 | Lt Gray/Red |
15 | Lt Gray/Orange |
16 | Lt Gray/Yellow |
Color Chart 2
Number | Color |
---|---|
1 | Red & Black |
Inner Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
French Braid | Bare Copper (BC) | 95% | TC - Tinned Copper | 0.025 in | 24 | 19x26 |
Inner Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.119 in | 0.014 in |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.683 in | 0.077 in |
Construction and Dimensions
Stranding
Twists |
---|
12 twist/ft |
Electrical Characteristics
Conductor DCR
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance |
---|---|---|
7.2 Ohm/1000ft | 25.5 Ohm/1000ft | 25.5 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
26.1 pF/ft | 47.5 pF/ft |
Inductance
Nominal Inductance |
---|
0.18 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
60 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
Current
Max. Recommended Current [A] |
---|
1.05 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-20°C To +60°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
255 lbs/1000ft |
---|---|
Max. Pull Tension |
470 lbs |
Min. Bend Radius/Minor Axis |
6.9 in |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL voltage rating |
300 V RMS |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.354 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.354 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1916A B59250 | Black, Matte | Reel | 250 ft | 612825126720 |
1916A B59500 | Black, Matte | Reel | 500 ft | 612825126737 |
1916A B591000 | Black, Matte | Reel | 1,000 ft | 612825126713 |