Product Number: 8402
Microphone Cable, 2 Conductor 20 AWG, TC
20 AWG stranded (26x34) high-conductivity TC conductors, EPDM rubber insulation, rayon braid, TC braid shield (85% coverage), cotton wrap, CSPE - Chlorosulphonated Polyethylene jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
20 | 26x34 | TC - Tinned Copper (High Conductivity) | 0.083 in | 2 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter |
---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.083 in |
Color Chart
Number | Color |
---|---|
1 | White |
2 | Black |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Rayon® | 85% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
CSPE - Chlorosulphonated Polyethylene | 0.263 in | 0.035 in | Cotton Serve |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
---|---|---|
10.2 Ohm/1000ft | 10.2 Ohm/1000ft | 3 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
30 pF/ft | 55 pF/ft |
Inductance
Nominal Inductance |
---|
0.18 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
52 Ohm |
Current
Max. Recommended Current [A] |
---|
4 Amps per Conductor at 25ºC |
Voltage
Non-UL Voltage Rating |
---|
600 V RMS |
Temperature Range
Non-UL Temp Rating |
60°C |
---|---|
Operating Temperature Range |
-20°C To +60°C |
Mechanical Characteristics
Bulk Cable Weight |
50 lbs/1000ft |
---|---|
Max. Pull Tension |
98 lbs |
Min. Bend Radius/Minor Axis |
2.63 in |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.378 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.378 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8402 001500 | Brown | Reel | 500 ft | 612825206101 |
8402 001U1000 | Brown | UnReel | 1,000 ft | 612825206149 |