Product Number: 8428
Microphone Cable, 2 Conductor 18 AWG, TC
Microphone Cable, 2 Conductor, 18 AWG stranded (41x34) High-conductivity TC conductors, EPDM rubber insulation, rayon braid, TC braid shield (85% coverage), cotton wrap, CPE jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 18 | 41x34 | TC - Tinned Copper (High Conductivity) |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.0235 in (0.597 mm) | 0.1 in (2.5 mm) | White, Black |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Rayon® | 85% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Cotton Serve | CPE - Chlorinated Polyethylene | 0.030 in (0.76 mm) | 0.29 in (7.4 mm) |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Conductor(s) | 6.8 Ohm/1000ft | 35 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 50 Ohm | 5.2 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating |
---|
-30°C To +60°C |
Max. Pull Tension |
138 lbs (62.6 kg) |
---|---|
Bulk Cable Weight |
54 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.450 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.450 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8428 010100 | Black | Reel | 100 ft | 612825206880 | |
8428 010500 | Black | Reel | 500 ft | 612825206866 | C |
8428 010U500 | Black | UnReel | 500 ft | 612825206989 | |
8428 0101000 | Black | Reel | 1,000 ft | 612825206897 | C |