Product Number: 9451PS6
Audio Snake Cable, 6 Pair 22 AWG, TC, Indiv. Shielded, CMP
Audio Snake Cable, 6 Pair 22 AWG tinned copper pairs, FEP insulation, drain, individually shielded with Beldfoil® bonded to numbered PVC jackets so both strip simulteaneously, Plenum Flamarrest® jackets, Banana Peel construction
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 0.0285 in | 6 |
Conductor Count |
12 |
---|---|
Total Number of Pairs |
6 |
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.0425 in | 0.007 in |
Color Chart
Number | Color |
---|---|
1 | Black & Red |
Inner Jacket
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.127 in |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.019 in | 22 | 7x30 |
Outer Jacket
Material | Material Trade Name | Nominal Diameter |
---|---|---|
Banana Peel (No Overall Jacket) | Flamarrest® | 0.381 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
---|---|---|
14.1 Ohm/1000ft | 14.1 Ohm/1000ft | 14.3 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
35 pF/ft | 67 pF/ft |
Inductance
Nominal Inductance |
---|
0.15 µH/ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.47 ns/ft | 69% |
Current
Max. Recommended Current [A] |
---|
2.9 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
UL Temp Rating |
60°C |
---|---|
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
88 lbs/1000ft |
---|---|
Max. Pull Tension |
162 lbs |
Min. Bend Radius/Minor Axis |
4 in |
Standards
NEC/(UL) Compliance |
CMP |
---|---|
CEC/C(UL) Compliance |
CMP |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Plenum |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 |
---|---|
CSA Flammability |
FT6 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Product Notes
Notes |
The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield. |
---|
History
Update and Revision |
Revision Number: 0.371 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.371 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9451PS6 010500 | Black | Reel | 500 ft | 612825253150 |
9451PS6 0101000 | Black | Reel | 1,000 ft | 612825253143 |
9451PS6 008500 | Gray | Reel | 500 ft | 612825253136 |
9451PS6 0081000 | Gray | Reel | 1,000 ft | 612825253129 |