Product Number: 9451SB
Line Level Audio Cable, 1 Pr #22 Str TC, O/A Foil, LSZH Jkt, CMG-LS, ABS Certified
Line Level Audio Cable, 1 Pair 22 AWG (7 x 30) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, LSZH Jacket, CMG-LS, Shipboard ABS Type Approved
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Shipboard and offshore environments; Line level audio; Low voltage analog signals and control |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.009 in (0.23 mm) | 0.046 in (1.2 mm) | Black & Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.033 in (0.84 mm) | 0.160 in (4.06 mm) |
Table Notes |
Jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield. |
---|---|
Overall Cable Diameter (Nominal) |
0.160 in (4.06 mm) |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 18.2 Ohm/1000ft | 35 pF/ft (110 pF/m) | 67 pF/ft (220 pF/m) | 45 Ohm | 66% | 4.4 Amps per conductor @ 25°C |
Voltage
UL Voltage Rating |
---|
300 V (CMG-LS) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -30°C to +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.6 in (41 mm) | 1.6 in (41 mm) |
Max. Pull Tension |
27 lbs (12 kg) |
---|---|
Bulk Cable Weight |
18 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, IEEE 1202, IEC 60332-1-2, IEC 60332-3-22 |
CPR Compliance |
CPR Euroclass: Dca-s2,d1,a1 |
NEC / UL Compliance |
Article 800, CMG-LS |
CEC / C(UL) Compliance |
CMG-ST1 |
IEEE Compliance |
Std. 45 clause 23 |
Marine Compliance |
ABS Type Approval Certificate 05-HS500072B |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.512 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.512 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9451SB 0101000 | Black | Reel | 1,000 ft | 612825253167 | C |