Product Number: 1350SB
AES/EBU Digital Audio, 1 Pair 24 AWG, LSZH Jacket, CMG-LS, Shipboard ABS
Digital Audio Cable, Rated-CMG-LS, 1-24 AWG tinned copper pair, Datalene® insulation, overall Beldfoil® shield, drain, LSZH jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Shipboard, ABS, Digital Audio, Analog Audio, Low Capacitance, Low Cap, Instrumentation, Control, EIA RS-232, EIA RS-422, EIA RS-485 |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 0.024 in | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
PE - Polyethylene (Foam) | Datalene® | 0.058 in | 0.017 in |
Color Chart
Number | Color |
---|---|
1 | Red & Black |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.023 in | 24 | 7x32 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.179 in | 0.030 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
---|---|---|
25.7 Ohm/1000ft | 25.7 Ohm/1000ft | 18.1 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
13.4 pF/ft | 26 pF/ft |
Inductance
Nominal Inductance |
---|
0.18 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
100 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
0.384 MHz | 0.57 dB/100ft |
0.7056 MHz | 0.84 dB/100ft |
0.768 MHz | 0.88 dB/100ft |
1.024 MHz | 1.01 dB/100ft |
1.4112 MHz | 1.18 dB/100ft |
1.536 MHz | 1.22 dB/100ft |
2.048 MHz | 1.37 dB/100ft |
2.8224 MHz | 1.55 dB/100ft |
3.072 MHz | 1.6 dB/100ft |
4.096 MHz | 1.79 dB/100ft |
5.6448 MHz | 2.03 dB/100ft |
6.144 MHz | 2.09 dB/100ft |
8.192 MHz | 2.36 dB/100ft |
11.2896 MHz | 2.73 dB/100ft |
12.288 MHz | 2.84 dB/100ft |
24.576 MHz | 4.01 dB/100ft |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
79% |
High Frequency
Frequency [MHz] |
---|
0.384 MHz |
0.7056 MHz |
0.768 MHz |
1.024 MHz |
1.4112 MHz |
1.536 MHz |
2.048 MHz |
2.8224 MHz |
3.072 MHz |
4.096 MHz |
5.6448 MHz |
6.144 MHz |
8.192 MHz |
11.2896 MHz |
12.288 MHz |
24.576 MHz |
Current
Max. Recommended Current [A] |
---|
2.75 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-30°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
20 lbs/1000ft |
---|---|
Max. Pull Tension |
16.5 lbs |
Min. Bend Radius/Minor Axis |
1.75 in |
Standards
NEC/(UL) Compliance |
CMG-LS |
---|---|
CEC/C(UL) Compliance |
CMG-ST1 |
CPR Euroclass |
Eca |
IEEE Compliance |
Std. 45 clause 23 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 FT4 Loading, Limited Smoke |
---|---|
CSA Flammability |
FT4 |
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-22 |
IEEE Flammability |
1202 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.439 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.439 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1350SB 0101000 | Black | Reel | 1,000 ft | 612825112396 |