Product Number: 1353A
Digital Audio Cable, 2 Conductor 24 AWG, BC, CMR
Analog/Digital Audio Cable, Riser-CMR, 1-24 AWG stranded bare copper bonded-pair, polyolefin insulation, PVC jacket
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Field Deployable Cat 5e Patch, CobraNet, eSnake, Ethersound, Digital Audio over Ethernet |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 24 AWG | 7x32 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.0085 in (0.22 mm) | 0.0430 in mm | Western Electric (Modified) |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.126 in |
Overall Cable Diameter (Nominal) |
0.126 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|
29.2 Ohm/1000ft | 14.5 pF/ft (47.6 pF/m) | 100 Ohm | 70% | 3.9 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C To +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.26 in (32.0 mm) | 1.26 in |
Max. Pull Tension |
18 lbs (8.2 kg) |
---|---|
Bulk Cable Weight |
8 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor, Outdoor |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMG |
TIA/EIA Compliance |
568-B.2 Category 5e Patch |
ISO/IEC Compliance |
11801 Category 5e Patch |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
EtherNet/IP is a trademark of ControlNet Internation, Ltd. under license by Open DeviceNet Vendor Association, Inc. Operating temperatures are subject to length de-rating. |
---|
History
Update and Revision |
Revision Number: 0.413 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.413 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1353A 010500 | Black | Reel | 500 ft | 612825112600 |
1353A 0101000 | Black | Reel | 1,000 ft | 612825112594 |
1353A 010U1000 | Black | UnReel | 1,000 ft | 612825112587 |
1353A 006U1000 | Blue, Light | UnReel | 1,000 ft | 612825112549 |