Product Number: 1803F
Audio Snake Cable, #24-4pr, TC, Indiv. Shielded, CMG
Digital Audio Snake Cable, CMG-Rated, 4-24 AWG tinned copper pairs, Datalene® insulation, individually shielded with Beldfoil, numbered/color-coded PVC jackets, flexible PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
24 | 7x32 | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene (Foam) | 0.068 in (1.7 mm) | Red & Black | HDPE |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Table Notes |
Indiv. Foil tapes bonded to inner jacket |
---|
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Inner Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.167 in (4.24 mm) |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.488 in | Yes |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
23.7 Ohm/1000ft (77.8 Ohm/km) | 12 pF/ft (39 pF/m) | 26 pF/ft (85 pF/m) | 110 Ohm | 76% | 2.75 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -30°C To +60°C |
Max. Pull Tension |
82.5 lbs (37.4 kg) |
---|---|
Bulk Cable Weight |
100 lbs/1000ft (150 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4, 1202, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMG |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
Other Standard Compliance(s) |
AES/EBU |
Product Notes
Notes |
Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Datalene« insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
---|
History
Update and Revision |
Revision Number: 0.496 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.496 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1803F B591000 | Black, Matte | Reel | 1,000 ft | 612825123101 | |
1803F Z4B5000 | Violet | Reel | 5,000 ft | 612825431213 | |
1803F Z4B500 | Violet Z4B | Reel | 500 ft | 612825123125 | C |
1803F Z4B1000 | Violet Z4B | Reel | 1,000 ft | 612825123118 | C |