Product Number: 1854F
Digital Multi-Pair Snake, 24 AWG, 32 Pair, PVC Jkt, CMG
Audio Snake Cable, 32 Pair 24 AWG stranded (7x32) tinned copper, Datalene® foam high density polyethylene insulation, individually shielded with bonded Beldfoil®, drain wire and have numbered and color-coded PVC jackets, overall Beldfoil® shield and drain wire, CMG rated overall PVC jacket with nylon rip cord.
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 32 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.022 in (0.56 mm) | 0.068 in (1.7 mm) | Black & Red | |
Brown and Numbered 1, Red and Numbered 2, Orange and Numbered 3, Yellow and Numbered 4, Green and Numbered 5, Blue and Numbered 6, Purple and Numbered 7, Gray and Numbered 8, White and Numbered 9, Black and Numbered 10, Tan and Numbered 11, Pink and Numbered 12, Gray/Brown Stripe and Numbered 13, Gray/Red Stripe and Numbered 14, Gray/Orange Stripe and Numbered 15, Gray/Yellow Stripe and Numbered 16, Gray/Green Stripe and Numbered 17, Gray/Blue Stripe and Numbered 18, Gray/Purple Stripe and Numbered 19, Gray/Gray Stripe and Numbered 20, Gray/White Stripe and Numbered 21, Gray/Black Stripe and Numbered 22, Gray/Tan Stripe and Numbered 23, Gray/Pink Stripe and Numbered 24, Blue/Brown Stripe and Numbered 25, Blue/Red Stripe and Numbered 26, Blue/Orange Stripe and Numbered 27, Blue/Yellow Stripe and Numbered 28, Blue/Green Stripe and Numbered 29, Blue/Blue Stripe and Numbered 30 | colors mentioned here is for inner Jacket | ||||
Blue/Purple Stripe and Numbered 31, Blue/Gray Stripe and Numbered 32 | colors mentioned here is for inner Jacket |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (19x29) TC |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.167 in (4.24 mm) | Yes |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.112 in (2.84 mm) | 1.346 in | Yes |
Overall Cable Diameter (Nominal) |
1.346 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
28.8 Ohm/1000ft | 17.42 Ohm/1000ft (57.15 Ohm/km) | 17.61 pF/ft (57.78 pF/m) | 31.68 pF/ft (103.9 pF/m) | 93 Ohm | 76% | 134.4 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
13.46 in (341.9 mm) | 13.46 in |
Max. Pull Tension |
375 lbs (170 kg) |
---|---|
Bulk Cable Weight |
741 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4 |
NEC / UL Compliance |
Article 800, CMG |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.186 Revision Date: 12-22-2023 |
---|
Information
Update and Revision |
Revision Number: 0.186 Revision Date: 12-22-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1854F Z4B1000 | Violet | Reel | 1,000 ft | 612825393573 |