Product Number: 70061
16 PAIR AES/EBU, 24AWG, ISTP, LSZH
DIGITAL AUDIO 16 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital multi-modulation cable; Used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Cross Section | Construction n x D |
---|---|---|---|---|
24 | 7x32 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 0.22 mm² | 7x0.20 mm |
Conductor Count |
32 |
---|---|
Total Number of Pairs |
16 |
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene (Foam) | 1.45 mm | 0.03 mm |
Color Chart
Number | Color |
---|---|
Pair 1 t/m 16 | White & Blue |
Inner Shield
Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | Stranded tinned copper | 24 | 7x0.20 mm |
Table Notes |
Aluminum inside |
---|
Inner Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.50 mm | 0.10 mm |
Table Notes |
Elements are numbered for identification |
---|
Outer Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 24 | 7x0.20 mm |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 19.00 mm | 1.30 mm |
Construction and Dimensions
Cabling
Description | Filler |
---|---|
1 filler + 16 pairs | Polypropylene |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
86.0 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
40 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
0.1 - 6 | 110 Ohm | +/- 15 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
80% |
Temperature Range
Other Temp Range |
-30 to +70 °C |
---|
Mechanical Characteristics
Min. Bend Radius During Installation |
190 mm |
---|---|
Min. Bend Radius During Operation |
285 mm |
Standards
CPR Euroclass |
Eca |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Eca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
LOI of Jacket |
Min. 34 % |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.174 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.174 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70061.00500 | Violet | Reel | 500 m | 8719605010537 |