Product Number: 8413
Microphone Cable, 2 Conductor 24 AWG, TC
24 AWG stranded (45x40) TC alloy conductors, EPDM rubber insulation, conductive textile wrap (100% coverage), TC braid shield (60% coverage), cotton spiral, EPDM jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
24 | 45x40 | TCA - Tinned Copper Alloy | 0.024 in | 2 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.065 in | 0.016 in |
Color Chart
Number | Color |
---|---|
1 | White |
2 | Black |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Tape | Textile (Conductive) | 100% |
Braid | Tinned Copper (TC) | 60% |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.199 in | 0.017 in | Cotton Serve |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
---|---|---|
28.7 Ohm/1000ft | 28.7 Ohm/1000ft | 11.38 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
30 pF/ft | 55 pF/ft |
Inductance
Nominal Inductance |
---|
0.19 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
55 Ohm |
Current
Max. Recommended Current [A] |
---|
2.2 Amps per Conductor at 25ºC |
Voltage
Non-UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
90°C |
---|---|
Operating Temperature Range |
-40°C To +90°C |
Mechanical Characteristics
Bulk Cable Weight |
25 lbs/1000ft |
---|---|
Max. Pull Tension |
48 lbs |
Min. Bend Radius/Minor Axis |
2 in |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
No |
EU Directive 2015/863/EU (RoHS 2 amendment) |
No |
EU Directive Compliance |
No |
EU CE Mark |
No |
Suitability
Suitability - Indoor |
Yes |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.387 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.387 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8413 010100 | Black | Reel | 100 ft | 612825206422 |
8413 010500 | Black | Reel | 500 ft | 612825206408 |
8413 010U500 | Black | UnReel | 500 ft | 612825206439 |