Product Number: 8417
Audio & Instrumentation, 1 Conductor 25 AWG, TC, O/A Foil, CM
25 AWG stranded (7x33) Tinned Copper/Tinned Copper Covered Steel conductor, FPE insulation, double Beldfoil® shield (100% coverage), 26 AWG stranded TC drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Audio Connecting Cable |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
25 | 7x33 | TC+TCCS - Tinned Copper (High Conductivity) + Tinned Copper Covered Steel (High Conductivity) | 0.021 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PE - Polyethylene (Foam) | 0.061 in | 0.02 in |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 26 | 7x34 |
Tape | 2 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Table Notes |
Paper Tape |
---|
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.14 in | 0.026 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
45.5 Ohm/1000ft | 20.2 Ohm/1000ft | 20.2 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
29 pF/ft |
Impedance
Nominal Characteristic Impedance |
---|
48 Ohm |
Current
Max. Recommended Current [A] |
---|
1.5 Amps per Conductor at 25ºC |
Voltage
Non-UL Voltage Rating |
---|
100 V RMS |
Temperature Range
Non-UL Temp Rating |
80°C |
---|---|
Operating Temperature Range |
-20°C To +80°C |
Mechanical Characteristics
Bulk Cable Weight |
9 lbs/1000ft |
---|---|
Max. Pull Tension |
9.5 lbs |
Min Bend Radius (Overall) |
1.5 in |
Min. Bend Radius/Minor Axis |
1.5 in |
Standards
CPR Euroclass |
Eca |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Outer Shield Separator Material: Paper Tape |
---|
History
Update and Revision |
Revision Number: 0.390 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.390 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8417 060250 | Gray | Reel | 250 ft | 612825206484 |