Product Number: 9399
Microphone Cable, 2 Conductor 24 AWG, TC
24 AWG stranded (45x40) BC alloy conductors, EPDM rubber insulation, conductive textile wrap (100% coverage), TC braid shield (65% coverage), cotton spiral, EPDM jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
24 | 45x40 | BCA - Bare Copper Alloy | 0.024 in | 2 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.064 in | 0.02 in |
Outer Shield
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Tape | 1 | Textile (Conductive) | 100% |
Braid | 2 | Tinned Copper (TC) | 65% |
Spiral Serve / Screen | 3 | Cotton |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.2 in | 0.02 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
---|---|---|
28.7 Ohm/1000ft | 28.7 Ohm/1000ft | 11.38 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
30 pF/ft | 55 pF/ft |
Inductance
Nominal Inductance |
---|
0.019 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
55 Ohm |
Current
Max. Recommended Current [A] |
---|
2.2 Amps per Conductor at 25ºC |
Voltage
Non-UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
90°C |
---|---|
Operating Temperature Range |
-40°C To +90°C |
Mechanical Characteristics
Bulk Cable Weight |
25 lbs/1000ft |
---|---|
Max. Pull Tension |
48 lbs |
Min. Bend Radius/Minor Axis |
2 in |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive Compliance |
No |
EU CE Mark |
No |
Suitability
Suitability - Indoor |
Yes |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.380 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.380 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9399 001500 | Brown | Reel | 500 ft | 612825252559 |