Product Number: BE46923
2 PAIR AES/EBU, 26AWG, ISTP, LSZH, STAGE
2 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH, STAGE
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital multi-modulation cable used in professional studiotechnics; For analogue and digital transmission in instruments for frequency modulation; Designed to meet the requirements of the AES/EBU specification |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Construction n x D |
---|---|---|---|
26 | 18x38 | TC - Tinned Copper | 18x0.10 mm |
Conductor Count |
4 |
---|---|
Total Number of Pairs |
2 |
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 1.13 mm | 0.03 mm |
Color Chart
Number | Color |
---|---|
Pair 1 t/m 2 | White & Blue |
Inner Shield
Type | Material | Min. Coverage [%] |
---|---|---|
Tape | Polyester | |
Spiral Serve / Screen | Tinned Copper (TC) | 90% |
Inner Jacket
Material | Color | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Gray | 2.90 mm | 0.10 mm | 0.20 mm |
Table Notes |
Elements are numbered |
---|
Outer Shield
Type | Material | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position | Min. Coverage [%] |
---|---|---|---|---|---|---|
Braid | Tinned Copper (TC) | TC - Tinned Copper | 26 | 18x0.10 mm | Over separating foil, under braid | 90% |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.40 mm | 0.40 mm | 0.80 mm |
Construction and Dimensions
Cabling
Description |
---|
2 pairs covered with a non-woven separating foil |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Nominal Inner Shield DCR |
---|---|
130 Ohm/km | 40 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
56 pF/m | 220 pF/m |
Min Insulation Resistance |
2000 MOhm*km |
---|
Inductance
Nominal Pair Inductance |
---|
0.80 µH/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
0.1 - 6 | 110 Ohm | +/- 10 Ohm |
6 - 24 | 110 Ohm | 20 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
2 MHz | 3.1 dB/100m |
4 MHz | 6.2 dB/100m |
5 MHz | 7.3 dB/100m |
6 MHz | 8.2 dB/100m |
12 MHz | 13.1 dB/100m |
24 MHz | 21.1 dB/100m |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
60% |
Temperature Range
Other Temp Range |
-30 to +70 °C |
---|
Mechanical Characteristics
Max. Pull Tension |
400 N |
---|---|
Min. Bend Radius During Installation |
84 mm |
Min. Bend Radius During Operation |
126 mm |
Standards
CPR Euroclass |
Eca |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.176 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.176 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
BE46923.01250 | Gray | Reel | 250 m | 8719605027719 |
BE46923.01500 | Gray | Reel | 500 m | 8719605027726 |